1.1.1.1.2.3 PMU_Set_Mode Function
C
uint8_t PMU_Set_Mode(PMU_Mode_T mode);Description
This routine will set the power mode of the system.
Parameters
| Param | Description |
|---|---|
| PMU_Mode_T | PMU_MODE_MLDO // 1 PMU_MODE_BUCK_PWM // 2 PMU_MODE_BUCK_PSM // 3 |
Returns
uint8_t 0 is success 1 is fail which means no BDADDR IB