1.2.2.1.1.7 Temperature_Reading Function
C
float Temperature_Reading(void);Description
This routine will read current temperature ADC value. The functionality is provided by RF IP.
Parameters
None
Returns
float The ADC value of current temperature
float Temperature_Reading(void);This routine will read current temperature ADC value. The functionality is provided by RF IP.
None
float The ADC value of current temperature
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.