1.2.2.1.1.2 SYS_ClkGen_Config Function
C
void SYS_ClkGen_Config(void);Description
This routine will configure the RF system clock that feeds the MCU.
Parameters
None
Returns
None
void SYS_ClkGen_Config(void);This routine will configure the RF system clock that feeds the MCU.
None
None
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.