1.1.4.4.3 Crc32Init Function
C
void Crc32Init(uint16_t seed);Description
This routine initializes the CRC32 operation
Parameters
| Param | Description |
|---|---|
| uint16_t seed | seed for CRC calculation |
Returns
None
void Crc32Init(uint16_t seed);This routine initializes the CRC32 operation
| Param | Description |
|---|---|
| uint16_t seed | seed for CRC calculation |
None
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.