1.1.4.4.7 UART_Init Function
C
void UART_Init(void);Description
This function initializes UART for read notifcation and thershold setting.
Parameters
None
Returns
None
void UART_Init(void);This function initializes UART for read notifcation and thershold setting.
None
None
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.