1.2.3.1.6 PDS_DirDescr_t Struct
C
typedef struct { // PDS Memory identifier record list PDS_MemIdRec_t list; // Number of files in the directory uint16_t filesCount; // Memory identifier PDS_MemId_t memoryId; } PDS_DirDescr_t;
typedef struct { // PDS Memory identifier record list PDS_MemIdRec_t list; // Number of files in the directory uint16_t filesCount; // Memory identifier PDS_MemId_t memoryId; } PDS_DirDescr_t;
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.