1.2.3.1.7 PDS_DIRECTORY_ID_MASK Function
C
#define PDS_DIRECTORY_ID_MASK 0x0C00U // (Bit 11 and Bit 10)
Use this Directory mask on declaring directory item id's along with module specific offsets PDS_DECLARE_DIR
#define PDS_DIRECTORY_ID_MASK 0x0C00U // (Bit 11 and Bit 10)
Use this Directory mask on declaring directory item id's along with module specific offsets PDS_DECLARE_DIR
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.