Introduction
This user guide provides complete information about using the Microchip Radio Test 3 tool (MCHPRT3 tool) with the Microchip PIC32MZ1025W1 based Wi-Fi® design. The MCHPRT3 tool enables the user to evaluate and demonstrate the Radio Frequency (RF) performance and functionalities of the PIC32MZ1025W1 SoC-based Wi-Fi design.
Note: In this user guide, the MCHPRT3 tool with the PIC32 WFI32E Curiosity
Board is only shown as an example.