3 Testing and Calibration of PIC32MZ1025W1 with Wi-Fi Tester using MCHPRT3 Tool
This chapter provides details about using the MCHPRT3 tool to test or calibrate the PIC32MZ1025W1 with the Wi-Fi Tester. This chapter also demonstrates the process of updating the parameters using the MCHPRT3 tool. For more details, refer to the PIC32MZ-W1 Regulatory Certification and Gain Table Application Note (DS00004235).