2 I2C Accel KXTJ3-1057 Driver
Driver library for the KXTJ3-1057 Accelerometer using the I2C protocol
2.1 Introduction
The MPLAB® Code Configurator Melody I2C Accel KXTJ3-1057 driver enables interfacing between the MCU and an off-chip KXTJ3-1057 Accelerometer using the I2C protocol.
2.2 Supported Device Families
| PIC16F | PIC18F | tiny AVR | AVR |
2.3 Required Header Files:
#include "mcc_generated_files/kxtj3-1057-accel/kxtj3_1057.h"
2.4 Module Documentation
2.4.1 I2C Accel KXTJ3-1057
This file contains the API prototypes and the related data structures for the I2C Accel KXTJ3-1057 driver.
2.4.1.1 Module description
This file contains the API prototypes and the related data structures for the I2C Accel KXTJ3-1057 driver.
2.4.1.1.1 Definitions
#define KXTJ3_1057_I2C_ADDR 0x0F
KXTJ3-1057 I2C client address.
#define KXTJ3_1057_SELFTEST_CHECK 0xAA
Data used for digital communication self-test.
2.4.1.1.2 Enumerations
enum kxtj3_1057_pc1 { STANDBY, OPERATING }
I2C Accel KXTJ3-1057 Operating mode options.
enum kxtj3_1057_res { LOW_POWER, HIGH_POWER }
I2C Accel KXTJ3-1057 Performance mode options.
enum kxtj3_1057_gsel_en { RANGE_2G, RANGE_16G, RANGE_4G, RANGE_8G = 4 }
I2C Accel KXTJ3-1057 Acceleration Range options.
enum kxtj3_1057_wuf_out_data_rate { WUF_0_781_HZ, WUF_1_563_HZ, WUF_3_125_HZ, WUF_6_25_HZ, WUF_12_5_HZ, WUF_25_HZ, WUF_50_HZ, WUF_100_HZ }
I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate options.
enum kxtj3_1057_int_pin_polarity { ACTIVE_LOW, ACTIVE_HIGH }
I2C Accel KXTJ3-1057 Interrupt Pin Polarity options.
enum kxtj3_1057_int_pin_response { LATCHED_UNTIL_CLEARED, PULSE }
I2C Accel KXTJ3-1057 Interrupt Pin Response options.
enum kxtj3_1057_self_test_polarity { NEGATIVE_POLARITY, POSITIVE_POLARITY }
I2C Accel KXTJ3-1057 Self-Test Polarity options.
enum kxtj3_1057_accel_out_data_rate { ACCEL_12_5_HZ, ACCEL_25_HZ, ACCEL_50_HZ, ACCEL_100_HZ, ACCEL_200_HZ, ACCEL_400_HZ, ACCEL_800_HZ, ACCEL_1600_HZ, ACCEL_0_781_HZ, ACCEL_1_563_HZ, ACCEL_3_125_HZ, ACCEL_6_25_HZ }
I2C Accel KXTJ3-1057 Acceleration Output Data Rate options.
2.4.1.1.3 Functions
void KXTJ3_1057_Initialize (void)
Initializes the I2C Accel KXTJ3-1057.
uint16_t KXTJ3_1057_XOutGet (void)
Returns the I2C Accel KXTJ3-1057 X-axis accelerometer output.
uint16_t KXTJ3_1057_YOutGet (void)
Returns the I2C Accel KXTJ3-1057 Y-axis accelerometer output.
uint16_t KXTJ3_1057_ZOutGet (void)
Returns the I2C Accel KXTJ3-1057 Z-axis accelerometer output.
void KXTJ3_1057_OperatingModeSet (enum kxtj3_1057_pc1 mode)
Sets the I2C Accel KXTJ3-1057 Operating mode.
void KXTJ3_1057_PerformanceModeSet (enum kxtj3_1057_res mode)
Sets the I2C Accel KXTJ3-1057 Performance mode.
void KXTJ3_1057_DataReadyInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Data Ready (DRDY) Interrupt.
void KXTJ3_1057_AccelRangeSet (enum kxtj3_1057_gsel_en range)
Sets the I2C Accel KXTJ3-1057 Acceleration Range.
void KXTJ3_1057_WakeupInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Wake-up Function (WUFS) Interrupt.
void KXTJ3_1057_SoftwareResetEnable (bool resetEnable)
Initiates the I2C Accel KXTJ3-1057 Software Reset.
void KXTJ3_1057_WakeupOutputDataRateSet (enum kxtj3_1057_wuf_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate.
void KXTJ3_1057_IntPinSetup (bool intrEnable, enum kxtj3_1057_int_pin_polarity polarity, enum kxtj3_1057_int_pin_response response)
Sets up the I2C Accel KXTJ3-1057 Physical Interrupt Pin.
void KXTJ3_1057_SelfTestPolaritySet (enum kxtj3_1057_self_test_polarity polarity)
Sets the I2C Accel KXTJ3-1057 Self-Test Polarity.
void KXTJ3_1057_UnlatchedModeInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Unlatched mode motion interrupt.
void KXTJ3_1057_XWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 X-axis Wake-up Function Interrupts.
void KXTJ3_1057_YWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Y-axis Wake-up Function Interrupts.
void KXTJ3_1057_ZWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Z-axis Wake-up Function Interrupts.
void KXTJ3_1057_AccelOutputDataRateSet (enum kxtj3_1057_accel_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Acceleration Output Data Rate.
void KXTJ3_1057_WakeupCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Counter.
void KXTJ3_1057_NonActivityCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Non-Activity Counter.
void KXTJ3_1057_WakeupThresholdSet (uint16_t threshold)
Sets the I2C Accel KXTJ3-1057 Wake-up Interrupt Threshold.
uint8_t KXTJ3_1057_SupplierGet (void)
Reads the I2C Accel KXTJ3-1057 Supplier Recognition register.
bool KXTJ3_1057_SelfTest (void)
Initiates and runs the I2C Accel KXTJ3-1057 Self-test.
bool KXTJ3_1057_HasInterruptOccured (void)
Checks the I2C Accel KXTJ3-1057 general Interrupt status.
bool KXTJ3_1057_IsDataReady (void)
Checks the I2C Accel KXTJ3-1057 Data Ready Interrupt status.
bool KXTJ3_1057_HasWakeupOccured (void)
Checks the I2C Accel KXTJ3-1057 Wake-up Function Interrupt status.
void KXTJ3_1057_IntRelRead (void)
Reads the I2C Accel KXTJ3-1057 Interrupt Release register to clear all interrupts.
void KXTJ3_1057_Write (uint8_t *data, uint8_t dataSize)
Writes to the I2C Accel KXTJ3-1057.
void KXTJ3_1057_Read (uint8_t regAddress, uint8_t *readBuffer, uint8_t bufferSize)
Reads from the I2C Accel KXTJ3-1057.
2.4.1.2 Definition Documentation
2.4.1.2.1 KXTJ3_1057_I2C_ADDR
#define KXTJ3_1057_I2C_ADDR 0x0F
KXTJ3-1057 I2C client address.
Macros
2.4.1.2.2 KXTJ3_1057_SELFTEST_CHECK
#define KXTJ3_1057_SELFTEST_CHECK 0xAA
Data used for digital communication self-test.
2.4.1.3 Function Documentation
2.4.1.3.1 KXTJ3_1057_AccelOutputDataRateSet()
void KXTJ3_1057_AccelOutputDataRateSet (enum kxtj3_1057_accel_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Acceleration Output Data Rate.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.2 KXTJ3_1057_AccelRangeSet()
void KXTJ3_1057_AccelRangeSet (enum kxtj3_1057_gsel_en range)
Sets the I2C Accel KXTJ3-1057 Acceleration Range.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.3 KXTJ3_1057_DataReadyInterruptEnable()
void KXTJ3_1057_DataReadyInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Data Ready (DRDY) Interrupt.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.4 KXTJ3_1057_HasInterruptOccured()
bool KXTJ3_1057_HasInterruptOccured (void )
Checks the I2C Accel KXTJ3-1057 general Interrupt status.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
|
2.4.1.3.5 KXTJ3_1057_HasWakeupOccured()
bool KXTJ3_1057_HasWakeupOccured (void )
Checks the I2C Accel KXTJ3-1057 Wake-up Function Interrupt status.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
|
2.4.1.3.6 KXTJ3_1057_Initialize()
void KXTJ3_1057_Initialize (void )
Initializes the I2C Accel KXTJ3-1057.
Global API Declarations
An I2C Host driver is generated. |
|
None. |
Global API Definitions.
2.4.1.3.7 KXTJ3_1057_IntPinSetup()
void KXTJ3_1057_IntPinSetup (bool intrEnable, enum kxtj3_1057_int_pin_polarity polarity, enum kxtj3_1057_int_pin_response response)
Sets up the I2C Accel KXTJ3-1057 Physical Interrupt Pin.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.8 KXTJ3_1057_IntRelRead()
void KXTJ3_1057_IntRelRead (void )
Reads the I2C Accel KXTJ3-1057 Interrupt Release register to clear all interrupts.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.9 KXTJ3_1057_IsDataReady()
bool KXTJ3_1057_IsDataReady (void )
Checks the I2C Accel KXTJ3-1057 Data Ready Interrupt status.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
|
2.4.1.3.10 KXTJ3_1057_NonActivityCounterSet()
void KXTJ3_1057_NonActivityCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Non-Activity Counter.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.11 KXTJ3_1057_OperatingModeSet()
void KXTJ3_1057_OperatingModeSet (enum kxtj3_1057_pc1 mode)
Sets the I2C Accel KXTJ3-1057 Operating mode.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.12 KXTJ3_1057_PerformanceModeSet()
void KXTJ3_1057_PerformanceModeSet (enum kxtj3_1057_res mode)
Sets the I2C Accel KXTJ3-1057 Performance mode.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.13 KXTJ3_1057_Read()
void KXTJ3_1057_Read (uint8_t regAddress, uint8_t * readBuffer, uint8_t bufferSize)
Reads from the I2C Accel KXTJ3-1057.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.14 KXTJ3_1057_SelfTest()
bool KXTJ3_1057_SelfTest (void )
Initiates and runs the I2C Accel KXTJ3-1057 Self-test.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
|
2.4.1.3.15 KXTJ3_1057_SelfTestPolaritySet()
void KXTJ3_1057_SelfTestPolaritySet (enum kxtj3_1057_self_test_polarity polarity)
Sets the I2C Accel KXTJ3-1057 Self-Test Polarity.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.16 KXTJ3_1057_SoftwareResetEnable()
void KXTJ3_1057_SoftwareResetEnable (bool resetEnable)
Initiates the I2C Accel KXTJ3-1057 Software Reset.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.17 KXTJ3_1057_SupplierGet()
uint8_t KXTJ3_1057_SupplierGet (void )
Reads the I2C Accel KXTJ3-1057 Supplier Recognition register.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
uint8_t - Supplier ID. |
2.4.1.3.18 KXTJ3_1057_UnlatchedModeInterruptEnable()
void KXTJ3_1057_UnlatchedModeInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Unlatched mode motion interrupt.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.19 KXTJ3_1057_WakeupCounterSet()
void KXTJ3_1057_WakeupCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Counter.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.20 KXTJ3_1057_WakeupInterruptEnable()
void KXTJ3_1057_WakeupInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Wake-up Function (WUFS) Interrupt.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.21 KXTJ3_1057_WakeupOutputDataRateSet()
void KXTJ3_1057_WakeupOutputDataRateSet (enum kxtj3_1057_wuf_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.22 KXTJ3_1057_WakeupThresholdSet()
void KXTJ3_1057_WakeupThresholdSet (uint16_t threshold)
Sets the I2C Accel KXTJ3-1057 Wake-up Interrupt Threshold.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.23 KXTJ3_1057_Write()
void KXTJ3_1057_Write (uint8_t * data, uint8_t dataSize)
Writes to the I2C Accel KXTJ3-1057.
Local API Declarations.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
Local API Definitions
2.4.1.3.24 KXTJ3_1057_XOutGet()
uint16_t KXTJ3_1057_XOutGet (void )
Returns the I2C Accel KXTJ3-1057 X-axis accelerometer output.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
uint16_t X-axis output. |
2.4.1.3.25 KXTJ3_1057_XWUFEnable()
void KXTJ3_1057_XWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 X-axis Wake-up Function Interrupts.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.26 KXTJ3_1057_YOutGet()
uint16_t KXTJ3_1057_YOutGet (void )
Returns the I2C Accel KXTJ3-1057 Y-axis accelerometer output.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
uint16_t Y-axis output. |
2.4.1.3.27 KXTJ3_1057_YWUFEnable()
void KXTJ3_1057_YWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Y-axis Wake-up Function Interrupts.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.3.28 KXTJ3_1057_ZOutGet()
uint16_t KXTJ3_1057_ZOutGet (void )
Returns the I2C Accel KXTJ3-1057 Z-axis accelerometer output.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
uint16_t Z-axis output. |
2.4.1.3.29 KXTJ3_1057_ZWUFEnable()
void KXTJ3_1057_ZWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Z-axis Wake-up Function Interrupts.
An I2C Host driver is generated and the I2C Accel KXTJ3-1057 is initialized. |
|
None. |
2.4.1.4 Enumeration Type Documentation
2.4.1.4.1 kxtj3_1057_accel_out_data_rate
enum kxtj3_1057_accel_out_data_rate
I2C Accel KXTJ3-1057 Acceleration Output Data Rate options.
| ACCEL_12_5_HZ | |
| ACCEL_25_HZ | |
| ACCEL_50_HZ | |
| ACCEL_100_HZ | |
| ACCEL_200_HZ | |
| ACCEL_400_HZ | |
| ACCEL_800_HZ | |
| ACCEL_1600_HZ | |
| ACCEL_0_781_HZ | |
| ACCEL_1_563_HZ | |
| ACCEL_3_125_HZ | |
| ACCEL_6_25_HZ |
2.4.1.4.2 kxtj3_1057_gsel_en
enum kxtj3_1057_gsel_en
I2C Accel KXTJ3-1057 Acceleration Range options.
| RANGE_2G | |
| RANGE_16G | |
| RANGE_4G | |
| RANGE_8G |
2.4.1.4.3 kxtj3_1057_int_pin_polarity
enum kxtj3_1057_int_pin_polarity
I2C Accel KXTJ3-1057 Interrupt Pin Polarity options.
| ACTIVE_LOW | |
| ACTIVE_HIGH |
2.4.1.4.4 kxtj3_1057_int_pin_response
enum kxtj3_1057_int_pin_response
I2C Accel KXTJ3-1057 Interrupt Pin Response options.
| LATCHED_UNTIL_CLEARED | |
| PULSE |
2.4.1.4.5 kxtj3_1057_pc1
2.4.1.4.6 kxtj3_1057_res
2.4.1.4.7 kxtj3_1057_self_test_polarity
enum kxtj3_1057_self_test_polarity
I2C Accel KXTJ3-1057 Self-Test Polarity options.
| NEGATIVE_POLARITY | |
| POSITIVE_POLARITY |
2.4.1.4.8 kxtj3_1057_wuf_out_data_rate
enum kxtj3_1057_wuf_out_data_rate
I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate options.
| WUF_0_781_HZ | |
| WUF_1_563_HZ | |
| WUF_3_125_HZ | |
| WUF_6_25_HZ | |
| WUF_12_5_HZ | |
| WUF_25_HZ | |
| WUF_50_HZ | |
| WUF_100_HZ |
2.5 File Documentation
2.5.1 source/kxtj3_1057.h File Reference
#include <stdint.h> #include <stdbool.h>
2.5.1.1 Functions
void KXTJ3_1057_Initialize (void)
Initializes the I2C Accel KXTJ3-1057.
uint16_t KXTJ3_1057_XOutGet (void)
Returns the I2C Accel KXTJ3-1057 X-axis accelerometer output.
uint16_t KXTJ3_1057_YOutGet (void)
Returns the I2C Accel KXTJ3-1057 Y-axis accelerometer output.
uint16_t KXTJ3_1057_ZOutGet (void)
Returns the I2C Accel KXTJ3-1057 Z-axis accelerometer output.
void KXTJ3_1057_OperatingModeSet (enum kxtj3_1057_pc1 mode)
Sets the I2C Accel KXTJ3-1057 Operating mode.
void KXTJ3_1057_PerformanceModeSet (enum kxtj3_1057_res mode)
Sets the I2C Accel KXTJ3-1057 Performance mode.
void KXTJ3_1057_DataReadyInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Data Ready (DRDY) Interrupt.
void KXTJ3_1057_AccelRangeSet (enum kxtj3_1057_gsel_en range)
Sets the I2C Accel KXTJ3-1057 Acceleration Range.
void KXTJ3_1057_WakeupInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Wake-up Function (WUFS) Interrupt.
void KXTJ3_1057_SoftwareResetEnable (bool resetEnable)
Initiates the I2C Accel KXTJ3-1057 Software Reset.
void KXTJ3_1057_WakeupOutputDataRateSet (enum kxtj3_1057_wuf_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate.
void KXTJ3_1057_IntPinSetup (bool intrEnable, enum kxtj3_1057_int_pin_polarity polarity, enum kxtj3_1057_int_pin_response response)
Sets up the I2C Accel KXTJ3-1057 Physical Interrupt Pin.
void KXTJ3_1057_SelfTestPolaritySet (enum kxtj3_1057_self_test_polarity polarity)
Sets the I2C Accel KXTJ3-1057 Self-Test Polarity.
void KXTJ3_1057_UnlatchedModeInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Unlatched mode motion interrupt.
void KXTJ3_1057_XWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 X-axis Wake-up Function Interrupts.
void KXTJ3_1057_YWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Y-axis Wake-up Function Interrupts.
void KXTJ3_1057_ZWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Z-axis Wake-up Function Interrupts.
void KXTJ3_1057_AccelOutputDataRateSet (enum kxtj3_1057_accel_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Acceleration Output Data Rate.
void KXTJ3_1057_WakeupCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Counter.
void KXTJ3_1057_NonActivityCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Non-Activity Counter.
void KXTJ3_1057_WakeupThresholdSet (uint16_t threshold)
Sets the I2C Accel KXTJ3-1057 Wake-up Interrupt Threshold.
uint8_t KXTJ3_1057_SupplierGet (void)
Reads the I2C Accel KXTJ3-1057 Supplier Recognition register.
bool KXTJ3_1057_SelfTest (void)
Initiates and runs the I2C Accel KXTJ3-1057 Self-test.
bool KXTJ3_1057_HasInterruptOccured (void)
Checks the I2C Accel KXTJ3-1057 general Interrupt status.
bool KXTJ3_1057_IsDataReady (void)
Checks the I2C Accel KXTJ3-1057 Data Ready Interrupt status.
bool KXTJ3_1057_HasWakeupOccured (void)
Checks the I2C Accel KXTJ3-1057 Wake-up Function Interrupt status.
void KXTJ3_1057_IntRelRead (void)
Reads the I2C Accel KXTJ3-1057 Interrupt Release register to clear all interrupts.
2.5.1.2 Enumerations
enum kxtj3_1057_pc1 { STANDBY, OPERATING }
I2C Accel KXTJ3-1057 Operating mode options.
enum kxtj3_1057_res { LOW_POWER, HIGH_POWER }
I2C Accel KXTJ3-1057 Performance mode options.
enum kxtj3_1057_gsel_en { RANGE_2G, RANGE_16G, RANGE_4G, RANGE_8G = 4 }
I2C Accel KXTJ3-1057 Acceleration Range options.
enum kxtj3_1057_wuf_out_data_rate { WUF_0_781_HZ, WUF_1_563_HZ, WUF_3_125_HZ, WUF_6_25_HZ, WUF_12_5_HZ, WUF_25_HZ, WUF_50_HZ, WUF_100_HZ }
I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate options.
enum kxtj3_1057_int_pin_polarity { ACTIVE_LOW, ACTIVE_HIGH }
I2C Accel KXTJ3-1057 Interrupt Pin Polarity options.
enum kxtj3_1057_int_pin_response { LATCHED_UNTIL_CLEARED, PULSE }
I2C Accel KXTJ3-1057 Interrupt Pin Response options.
enum kxtj3_1057_self_test_polarity { NEGATIVE_POLARITY, POSITIVE_POLARITY }
I2C Accel KXTJ3-1057 Self-Test Polarity options.
enum kxtj3_1057_accel_out_data_rate { ACCEL_12_5_HZ, ACCEL_25_HZ, ACCEL_50_HZ, ACCEL_100_HZ, ACCEL_200_HZ, ACCEL_400_HZ, ACCEL_800_HZ, ACCEL_1600_HZ, ACCEL_0_781_HZ, ACCEL_1_563_HZ, ACCEL_3_125_HZ, ACCEL_6_25_HZ }
I2C Accel KXTJ3-1057 Acceleration Output Data Rate options.
2.5.1.3 Detailed Description
I2C Accel KXTJ3-1057 Generated Driver Header File
2.5.2 source/kxtj3_1057_config.h File Reference
This file provides configuration constants for the I2C Accel KXTJ3-1057 driver.
2.5.2.1 Macros
#define KXTJ3_1057_I2C_ADDR 0x0F
KXTJ3-1057 I2C client address.
#define KXTJ3_1057_SELFTEST_CHECK 0xAA
Data used for digital communication self-test.
2.5.2.2 Register Address Macros
KXTJ3-1057 register addresses:
#define KXTJ3_1057_XOUT_L_ADDRESS 0x06
#define KXTJ3_1057_XOUT_H_ADDRESS 0x07
#define KXTJ3_1057_YOUT_L_ADDRESS 0x08
#define KXTJ3_1057_YOUT_H_ADDRESS 0x09
#define KXTJ3_1057_ZOUT_L_ADDRESS 0x0A
#define KXTJ3_1057_ZOUT_H_ADDRESS 0x0B
#define KXTJ3_1057_DCST_RESP_ADDRESS 0x0B
#define KXTJ3_1057_WHO_AM_I_ADDRESS 0x0F
#define KXTJ3_1057_INT_SOURCE1_ADDRESS 0x16
#define KXTJ3_1057_INT_SOURCE2_ADDRESS 0x17
#define KXTJ3_1057_STATUS_REG_ADDRESS 0x18
#define KXTJ3_1057_INT_REL_ADDRESS 0x1A
#define KXTJ3_1057_CTRL_REG1_ADDRESS 0x1B
#define KXTJ3_1057_CTRL_REG2_ADDRESS 0x1D
#define KXTJ3_1057_INT_CTRL_REG1_ADDRESS 0x1E
#define KXTJ3_1057_INT_CTRL_REG2_ADDRESS 0x1F
#define KXTJ3_1057_DATA_CTRL_REG2_ADDRESS 0x21
#define KXTJ3_1057_WAKEUP_COUNTER_ADDRESS 0x29
#define KXTJ3_1057_NA_COUNTER_ADDRESS 0x2A
#define KXTJ3_1057_SELF_TEST_ADDRESS 0x3A
#define KXTJ3_1057_WAKEUP_THRESHOLD_H_ADDRESS 0x6A
#define KXTJ3_1057_WAKEUP_THRESHOLD_L_ADDRESS 0x6B
2.5.2.3 Register Setting Mask Macros
KXTJ3-1057 register setting bit-masks:
#define KXTJ3_1057_DRDY_MASK 0x10
#define KXTJ3_1057_WUFS_MASK 0x02
#define KXTJ3_1057_PC1_MASK 0x80
#define KXTJ3_1057_RES_MASK 0x40
#define KXTJ3_1057_DRDYE_MASK 0x20
#define KXTJ3_1057_GSEL_EN_MASK 0x1C
#define KXTJ3_1057_WUFE_MASK 0x01
#define KXTJ3_1057_INT_MASK 0x10
#define KXTJ3_1057_SRST_MASK 0x08
#define KXTJ3_1057_DCST_MASK 0x10
#define KXTJ3_1057_OWUF_MASK 0x07
#define KXTJ3_1057_IEN_MASK 0x20
#define KXTJ3_1057_IEA_MASK 0x10
#define KXTJ3_1057_IEL_MASK 0x08
#define KXTJ3_1057_STPOL_MASK 0x02
#define KXTJ3_1057_ULMODE_MASK 0x80
#define KXTJ3_1057_XNWUE_MASK 0x20
#define KXTJ3_1057_XPWUE_MASK 0x10
#define KXTJ3_1057_YNWUE_MASK 0x08
#define KXTJ3_1057_YPWUE_MASK 0x04
#define KXTJ3_1057_ZNWUE_MASK 0x02
#define KXTJ3_1057_ZPWUE_MASK 0x01
#define KXTJ3_1057_OSA_MASK 0x01
2.5.2.4 Detailed Description
This file provides configuration constants for the I2C Accel KXTJ3-1057 driver.
I2C Accel KXTJ3-1057 Generated Driver Config Header File
2.5.2.5 Macro Definition Documentation
2.5.2.5.1 KXTJ3_1057_CTRL_REG1_ADDRESS
#define KXTJ3_1057_CTRL_REG1_ADDRESS 0x1B
2.5.2.5.2 KXTJ3_1057_CTRL_REG2_ADDRESS
#define KXTJ3_1057_CTRL_REG2_ADDRESS 0x1D
2.5.2.5.3 KXTJ3_1057_DATA_CTRL_REG2_ADDRESS
#define KXTJ3_1057_DATA_CTRL_REG2_ADDRESS 0x21
2.5.2.5.4 KXTJ3_1057_DCST_MASK
#define KXTJ3_1057_DCST_MASK 0x10
2.5.2.5.5 KXTJ3_1057_DCST_RESP_ADDRESS
#define KXTJ3_1057_DCST_RESP_ADDRESS 0x0B
2.5.2.5.6 KXTJ3_1057_DRDY_MASK
#define KXTJ3_1057_DRDY_MASK 0x10
2.5.2.5.7 KXTJ3_1057_DRDYE_MASK
#define KXTJ3_1057_DRDYE_MASK 0x20
2.5.2.5.8 KXTJ3_1057_GSEL_EN_MASK
#define KXTJ3_1057_GSEL_EN_MASK 0x1C
2.5.2.5.9 KXTJ3_1057_IEA_MASK
#define KXTJ3_1057_IEA_MASK 0x10
2.5.2.5.10 KXTJ3_1057_IEL_MASK
#define KXTJ3_1057_IEL_MASK 0x08
2.5.2.5.11 KXTJ3_1057_IEN_MASK
#define KXTJ3_1057_IEN_MASK 0x20
2.5.2.5.12 KXTJ3_1057_INT_CTRL_REG1_ADDRESS
#define KXTJ3_1057_INT_CTRL_REG1_ADDRESS 0x1E
2.5.2.5.13 KXTJ3_1057_INT_CTRL_REG2_ADDRESS
#define KXTJ3_1057_INT_CTRL_REG2_ADDRESS 0x1F
2.5.2.5.14 KXTJ3_1057_INT_MASK
#define KXTJ3_1057_INT_MASK 0x10
2.5.2.5.15 KXTJ3_1057_INT_REL_ADDRESS
#define KXTJ3_1057_INT_REL_ADDRESS 0x1A
2.5.2.5.16 KXTJ3_1057_INT_SOURCE1_ADDRESS
#define KXTJ3_1057_INT_SOURCE1_ADDRESS 0x16
2.5.2.5.17 KXTJ3_1057_INT_SOURCE2_ADDRESS
#define KXTJ3_1057_INT_SOURCE2_ADDRESS 0x17
2.5.2.5.18 KXTJ3_1057_NA_COUNTER_ADDRESS
#define KXTJ3_1057_NA_COUNTER_ADDRESS 0x2A
2.5.2.5.19 KXTJ3_1057_OSA_MASK
#define KXTJ3_1057_OSA_MASK 0x01
2.5.2.5.20 KXTJ3_1057_OWUF_MASK
#define KXTJ3_1057_OWUF_MASK 0x07
2.5.2.5.21 KXTJ3_1057_PC1_MASK
#define KXTJ3_1057_PC1_MASK 0x80
2.5.2.5.22 KXTJ3_1057_RES_MASK
#define KXTJ3_1057_RES_MASK 0x40
2.5.2.5.23 KXTJ3_1057_SELF_TEST_ADDRESS
#define KXTJ3_1057_SELF_TEST_ADDRESS 0x3A
2.5.2.5.24 KXTJ3_1057_SRST_MASK
#define KXTJ3_1057_SRST_MASK 0x08
2.5.2.5.25 KXTJ3_1057_STATUS_REG_ADDRESS
#define KXTJ3_1057_STATUS_REG_ADDRESS 0x18
2.5.2.5.26 KXTJ3_1057_STPOL_MASK
#define KXTJ3_1057_STPOL_MASK 0x02
2.5.2.5.27 KXTJ3_1057_ULMODE_MASK
#define KXTJ3_1057_ULMODE_MASK 0x80
2.5.2.5.28 KXTJ3_1057_WAKEUP_COUNTER_ADDRESS
#define KXTJ3_1057_WAKEUP_COUNTER_ADDRESS 0x29
2.5.2.5.29 KXTJ3_1057_WAKEUP_THRESHOLD_H_ADDRESS
#define KXTJ3_1057_WAKEUP_THRESHOLD_H_ADDRESS 0x6A
2.5.2.5.30 KXTJ3_1057_WAKEUP_THRESHOLD_L_ADDRESS
#define KXTJ3_1057_WAKEUP_THRESHOLD_L_ADDRESS 0x6B
2.5.2.5.31 KXTJ3_1057_WHO_AM_I_ADDRESS
#define KXTJ3_1057_WHO_AM_I_ADDRESS 0x0F
2.5.2.5.32 KXTJ3_1057_WUFE_MASK
#define KXTJ3_1057_WUFE_MASK 0x01
2.5.2.5.33 KXTJ3_1057_WUFS_MASK
#define KXTJ3_1057_WUFS_MASK 0x02
2.5.2.5.34 KXTJ3_1057_XNWUE_MASK
#define KXTJ3_1057_XNWUE_MASK 0x20
2.5.2.5.35 KXTJ3_1057_XOUT_H_ADDRESS
#define KXTJ3_1057_XOUT_H_ADDRESS 0x07
2.5.2.5.36 KXTJ3_1057_XOUT_L_ADDRESS
#define KXTJ3_1057_XOUT_L_ADDRESS 0x06
2.5.2.5.37 KXTJ3_1057_XPWUE_MASK
#define KXTJ3_1057_XPWUE_MASK 0x10
2.5.2.5.38 KXTJ3_1057_YNWUE_MASK
#define KXTJ3_1057_YNWUE_MASK 0x08
2.5.2.5.39 KXTJ3_1057_YOUT_H_ADDRESS
#define KXTJ3_1057_YOUT_H_ADDRESS 0x09
2.5.2.5.40 KXTJ3_1057_YOUT_L_ADDRESS
#define KXTJ3_1057_YOUT_L_ADDRESS 0x08
2.5.2.5.41 KXTJ3_1057_YPWUE_MASK
#define KXTJ3_1057_YPWUE_MASK 0x04
2.5.2.5.42 KXTJ3_1057_ZNWUE_MASK
#define KXTJ3_1057_ZNWUE_MASK 0x02
2.5.2.5.43 KXTJ3_1057_ZOUT_H_ADDRESS
#define KXTJ3_1057_ZOUT_H_ADDRESS 0x0B
2.5.2.5.44 KXTJ3_1057_ZOUT_L_ADDRESS
#define KXTJ3_1057_ZOUT_L_ADDRESS 0x0A
2.5.2.5.45 KXTJ3_1057_ZPWUE_MASK
#define KXTJ3_1057_ZPWUE_MASK 0x01
2.5.3 source/src/kxtj3_1057.c File Reference
This file contains the API definitions for the I2C Accel KXTJ3-1057 driver.
#include "../../kxtj3-1057-accel/kxtj3_1057.h" #include "../../kxtj3-1057-accel/kxtj3_1057_config.h" #include "../../i2c_host/twi0.h"
2.5.3.1 Functions
void KXTJ3_1057_Write (uint8_t *data, uint8_t dataSize)
Writes to the I2C Accel KXTJ3-1057.
void KXTJ3_1057_Read (uint8_t regAddress, uint8_t *readBuffer, uint8_t bufferSize)
Reads from the I2C Accel KXTJ3-1057.
void KXTJ3_1057_Initialize (void)
Initializes the I2C Accel KXTJ3-1057.
uint16_t KXTJ3_1057_XOutGet (void)
Returns the I2C Accel KXTJ3-1057 X-axis accelerometer output.
uint16_t KXTJ3_1057_YOutGet (void)
Returns the I2C Accel KXTJ3-1057 Y-axis accelerometer output.
uint16_t KXTJ3_1057_ZOutGet (void)
Returns the I2C Accel KXTJ3-1057 Z-axis accelerometer output.
void KXTJ3_1057_OperatingModeSet (enum kxtj3_1057_pc1 mode)
Sets the I2C Accel KXTJ3-1057 Operating mode.
void KXTJ3_1057_PerformanceModeSet (enum kxtj3_1057_res mode)
Sets the I2C Accel KXTJ3-1057 Performance mode.
void KXTJ3_1057_DataReadyInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Data Ready (DRDY) Interrupt.
void KXTJ3_1057_AccelRangeSet (enum kxtj3_1057_gsel_en range)
Sets the I2C Accel KXTJ3-1057 Acceleration Range.
void KXTJ3_1057_WakeupInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Wake-up Function (WUFS) Interrupt.
void KXTJ3_1057_SoftwareResetEnable (bool resetEnable)
Initiates the I2C Accel KXTJ3-1057 Software Reset.
void KXTJ3_1057_WakeupOutputDataRateSet (enum kxtj3_1057_wuf_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Output Data Rate.
void KXTJ3_1057_IntPinSetup (bool intrEnable, enum kxtj3_1057_int_pin_polarity polarity, enum kxtj3_1057_int_pin_response response)
Sets up the I2C Accel KXTJ3-1057 Physical Interrupt Pin.
void KXTJ3_1057_SelfTestPolaritySet (enum kxtj3_1057_self_test_polarity polarity)
Sets the I2C Accel KXTJ3-1057 Self-Test Polarity.
void KXTJ3_1057_UnlatchedModeInterruptEnable (bool intrEnable)
Enables the I2C Accel KXTJ3-1057 Unlatched mode motion interrupt.
void KXTJ3_1057_XWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 X-axis Wake-up Function Interrupts.
void KXTJ3_1057_YWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Y-axis Wake-up Function Interrupts.
void KXTJ3_1057_ZWUFEnable (bool negative, bool positive)
Enables the I2C Accel KXTJ3-1057 Z-axis Wake-up Function Interrupts.
void KXTJ3_1057_AccelOutputDataRateSet (enum kxtj3_1057_accel_out_data_rate rate)
Sets the I2C Accel KXTJ3-1057 Acceleration Output Data Rate.
void KXTJ3_1057_WakeupCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Wake-up Function Counter.
void KXTJ3_1057_NonActivityCounterSet (uint8_t count)
Sets the I2C Accel KXTJ3-1057 Non-Activity Counter.
void KXTJ3_1057_WakeupThresholdSet (uint16_t threshold)
Sets the I2C Accel KXTJ3-1057 Wake-up Interrupt Threshold.
uint8_t KXTJ3_1057_SupplierGet (void)
Reads the I2C Accel KXTJ3-1057 Supplier Recognition register.
bool KXTJ3_1057_SelfTest (void)
Initiates and runs the I2C Accel KXTJ3-1057 Self-test.
bool KXTJ3_1057_HasInterruptOccured (void)
Checks the I2C Accel KXTJ3-1057 general Interrupt status.
bool KXTJ3_1057_IsDataReady (void)
Checks the I2C Accel KXTJ3-1057 Data Ready Interrupt status.
bool KXTJ3_1057_HasWakeupOccured (void)
Checks the I2C Accel KXTJ3-1057 Wake-up Function Interrupt status.
void KXTJ3_1057_IntRelRead (void)
Reads the I2C Accel KXTJ3-1057 Interrupt Release register to clear all interrupts.
2.5.3.2 Macros
2.5.3.2.1 MCC-Generated Macros
Include Headers.Macros.
Macros used to initialize the I2C Accel KXTJ3-1057 driver:
#define KXTJ3_1057_PC1_VALUE OPERATING
#define KXTJ3_1057_RES_VALUE LOW_POWER
#define KXTJ3_1057_DRDYE_VALUE false
#define KXTJ3_1057_GSEL_EN_VALUE RANGE_2G
#define KXTJ3_1057_WUFE_VALUE false
#define KXTJ3_1057_SRST_VALUE false
#define KXTJ3_1057_DCST_VALUE false
#define KXTJ3_1057_OWUF_VALUE WUF_0_781_HZ
#define KXTJ3_1057_IEN_VALUE false
#define KXTJ3_1057_IEA_VALUE ACTIVE_HIGH
#define KXTJ3_1057_ULMODE_VALUE false
#define KXTJ3_1057_XNWUE_VALUE true
#define KXTJ3_1057_XPWUE_VALUE true
#define KXTJ3_1057_YNWUE_VALUE true
#define KXTJ3_1057_YPWUE_VALUE true
#define KXTJ3_1057_ZNWUE_VALUE true
#define KXTJ3_1057_ZPWUE_VALUE true
#define KXTJ3_1057_OSA_VALUE ACCEL_50_HZ
#define KXTJ3_1057_WAKEUP_COUNTER_VALUE 1
#define KXTJ3_1057_NA_COUNTER_VALUE 1
#define KXTJ3_1057_WAKEUP_THRESHOLD_VALUE 128
2.5.3.3 Detailed Description
This file contains the API definitions for the I2C Accel KXTJ3-1057 driver.
I2C Accel KXTJ3-1057 Generated Driver Source File
2.5.3.4 Macro Definition Documentation
2.5.3.4.1 KXTJ3_1057_DCST_VALUE
#define KXTJ3_1057_DCST_VALUE false
Digital communication self-test.
2.5.3.4.2 KXTJ3_1057_DRDYE_VALUE
#define KXTJ3_1057_DRDYE_VALUE false
Data ready interrupt.
2.5.3.4.3 KXTJ3_1057_GSEL_EN_VALUE
#define KXTJ3_1057_GSEL_EN_VALUE RANGE_2G
Acceleration range.
2.5.3.4.4 KXTJ3_1057_IEA_VALUE
#define KXTJ3_1057_IEA_VALUE ACTIVE_HIGH
Physical interrupt pin polarity.
2.5.3.4.5 KXTJ3_1057_IEL_VALUE
#define KXTJ3_1057_IEL_VALUE LATCHED_UNTIL_CLEARED
Physical interrupt pin response.
2.5.3.4.6 KXTJ3_1057_IEN_VALUE
#define KXTJ3_1057_IEN_VALUE false
Physical interrupt pin interrupt.
2.5.3.4.7 KXTJ3_1057_NA_COUNTER_VALUE
#define KXTJ3_1057_NA_COUNTER_VALUE 1
Non-activity time counter.
2.5.3.4.8 KXTJ3_1057_OSA_VALUE
#define KXTJ3_1057_OSA_VALUE ACCEL_50_HZ
Acceleration output data rate.
2.5.3.4.9 KXTJ3_1057_OWUF_VALUE
#define KXTJ3_1057_OWUF_VALUE WUF_0_781_HZ
Wake-up function output data rate.
2.5.3.4.10 KXTJ3_1057_PC1_VALUE
#define KXTJ3_1057_PC1_VALUE OPERATING
Operating mode.
2.5.3.4.11 KXTJ3_1057_RES_VALUE
#define KXTJ3_1057_RES_VALUE LOW_POWER
Performance mode.
2.5.3.4.12 KXTJ3_1057_SRST_VALUE
#define KXTJ3_1057_SRST_VALUE false
Software reset.
2.5.3.4.13 KXTJ3_1057_STPOL_VALUE
#define KXTJ3_1057_STPOL_VALUE NEGATIVE_POLARITY
Self-test polarity.
2.5.3.4.14 KXTJ3_1057_ULMODE_VALUE
#define KXTJ3_1057_ULMODE_VALUE false
Unlatched mode motion interrupt.
2.5.3.4.15 KXTJ3_1057_WAKEUP_COUNTER_VALUE
#define KXTJ3_1057_WAKEUP_COUNTER_VALUE 1
Wake-up function counter.
2.5.3.4.16 KXTJ3_1057_WAKEUP_THRESHOLD_VALUE
#define KXTJ3_1057_WAKEUP_THRESHOLD_VALUE 128
Wake-up threshold.
2.5.3.4.17 KXTJ3_1057_WUFE_VALUE
#define KXTJ3_1057_WUFE_VALUE false
Wake-up function interrupt.
2.5.3.4.18 KXTJ3_1057_XNWUE_VALUE
#define KXTJ3_1057_XNWUE_VALUE true
X- wake-up function interrupt.
2.5.3.4.19 KXTJ3_1057_XPWUE_VALUE
#define KXTJ3_1057_XPWUE_VALUE true
X+ wake-up function interrupt.
2.5.3.4.20 KXTJ3_1057_YNWUE_VALUE
#define KXTJ3_1057_YNWUE_VALUE true
Y- wake-up function interrupt.
2.5.3.4.21 KXTJ3_1057_YPWUE_VALUE
#define KXTJ3_1057_YPWUE_VALUE true
Y+ wake-up function interrupt.
2.5.3.4.22 KXTJ3_1057_ZNWUE_VALUE
#define KXTJ3_1057_ZNWUE_VALUE true
Z- wake-up function interrupt.
2.5.3.4.23 KXTJ3_1057_ZPWUE_VALUE
#define KXTJ3_1057_ZPWUE_VALUE true
Z+ wake-up function interrupt.