Driver library for the KXTJ3-1057 Accelerometer using the I2C protocol
Driver library for the VEML3328 Color Sensor using the I2C protocol
Driver library for the MCP98xx line of Temperature Sensors using the I2C protocol
Driver library for the MCP41HV51 Digital Potentiometer using the SPI protocol
A concise summary of the changes for each version of the Off-Chip libraries API Reference.