12.5.1 ACTCON
Name: | ACTCON |
Address: | 0x081 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACTEN | ACTUD | ACTLOCK | ACTORS | ||||||
Access | R/W | R/W | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – ACTEN Active Clock Tuning Enable
Value | Description |
---|---|
1 | ACT enabled: HFINTOSC tuning is controlled by the ACT |
0 | ACT disabled: HFINTOSC tuning is controlled by the OSCTUNE register via user software |
Bit 6 – ACTUD Active Clock Tuning Update Disable
Bit 3 – ACTLOCK Active Clock Tuning Lock Status
Value | Description |
---|---|
1 | Locked: HFINTOSC is within ± 1% of its nominal value |
0 | Not locked: HFINTOSC may or may not be within ± 1% of its nominal value |