3 Pin Allocation Tables

Table 3-1. 14-Pin Allocation Table
I/O14-Pin SOIC/TSSOPA/DReferenceTimers16-Bit PWM/CCPCWGCLCSPII2C

I3C®

UARTIOCInterruptsBasic
RA013ANA0—————————IOCA0—

ICDDAT
ICSPDAT

RA112ANA1

VREF+ (ADC)

TUIN0(1)———————IOCA1—

ICDCLK
ICSPCLK

RA211ANA2

VREF- (ADC)

T0CKI(1)—CWG1IN(1)—————IOCA2INT0(1)—
RA34——————————IOCA3—

MCLR
VPP

RA43ANA4—

T1G(1)

———————IOCA4INT1(1)

CLKOUT
SOSCO
OSC2

RA52ANA5—

T1CKI(1)
T2IN(1)

PWM1ERS(1)—CLCIN3(1)————IOCA5INT2(1)

CLKIN
SOSCI
OSC1

RC0(7, 8)10——TUIN1(1)———SCK1(1)SCL1(3,4)I3C1_SCL(5)CTS2(1)IOCC0——
RC1(7, 8)9——T4IN(1)

PWM2ERS(1)

—CLCIN2(1)SDI1(1)SDA1(3,4)I3C1_SDA(5)RX2(1)IOCC1——
RC37

ANC3
ADACT(1)

——

CCP2IN(1)
PWMIN1(1)

—CLCIN0(1)SS1(1)—(3,4)——IOCC3——
RC46ANC4————CLCIN1(1)—(3,4)—CTS1(1)IOCC4——
RC55ANC5——

CCP1IN(1) PWMIN0(1)

—————RX1(1)IOCC5——
VDD(6 )1————————————VDD
VDDIO2(6 )8————————————VDDIO2
VSS14————————————VSS
OUT(2)—

ADCGRDA
ADCGRDB

—

TMR0
TU16A
TU16B

PWM11
PWM12
PWM21
PWM22
CCP1
CCP2

CWG1A
CWG1B
CWG1C
CWG1D

CLC1OUT
CLC2OUT
CLC3OUT
CLC4OUT

SS1
SCK1
SDO1

SDA1
SCL1

—

DTR1
RTS1
TX1
DTR2
RTS2
TX2

———
Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins.
  2. All digital output signals shown in these rows are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options.
  3. This is a bidirectional signal. For normal module operation, the firmware will map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; the SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard LVBUF/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. These pins are configured for I3C® logic levels and are not PPS remappable. MVIO must be enabled on these pins to be compliant with the I3C bus standards.
  6. A 0.1 uF bypass capacitor to VSS is required on the VDD and VDDIOx pins.
  7. MVIO pins, powered by VDDIO2.
  8. High-voltage tolerant pins.
Table 3-2. 20-Pin Allocation Table
I/O20-Pin

PDIP/
SOIC/
SSOP

20-Pin VQFNA/DReferenceTimers16-Bit PWM/CCPCWGCLCSPII2C

I3C®

UARTIOCInterruptsBasic
RA01916ANA0—————————IOCA0—

ICDDAT
ICSPDAT

RA11815ANA1

VREF+ (ADC)

TUIN0(1)———————IOCA1—

ICDCLK
ICSPCLK

RA21714ANA2

VREF- (ADC)

T0CKI(1)—CWG1IN(1)CLCIN0(1)————IOCA2INT0(1)—
RA341——————————IOCA3—

MCLR
VPP

RA4320ANA4—

T1G(1)

———————IOCA4INT1(1)

CLKOUT
SOSCO
OSC2

RA5219ANA5—


T2IN(1)
T1CKI(1)

PWM1ERS

(1)

——————IOCA5INT2(1)

CLKIN
SOSCI
OSC1

RB5(8, 9)129—————CLCIN3(1)SDI1(1)SDA1(3,4)I3C2_SDA(5)RX1(1)IOCB5——
RB6(8, 9)118—————CLCIN2(1)SCK1(1)SCL1(3,4)I3C2_SCL(5)—IOCB6——
RB7107ANB7————————CTS1(1)IOCB7——
RC0(7, 9)1613——TUIN1(1)—————(3,4)I3C1_SCL(5)CTS2(1)IOCC0——
RC1(7, 9)1512——T4IN(1)PWM2ERS

(1)

————(3,4)I3C1_SDA(5)RX2(1)IOCC1——
RC374

ANC3
ADACT(1)

——


CCP2IN(1)
PWMIN1(1)

—CLCIN1(1)————IOCC3——
RC463ANC4—T3G(1)—————(3,4)——IOCC4——
RC552ANC5—

T3CKI(1)

CCP1IN(1)
PWMIN0(1)

————(3,4)——IOCC5——
RC685ANC6—————SS1(1)———IOCC6——
RC796ANC7—————————IOCC7——
VDD(6)118————————————VDD
VDDIO2(6)1411————————————VDDIO2
VDDIO3(6)1310————————————VDDIO3
VSS2017————————————VSS
OUT(2)——

ADCGRDA
ADCGRDB

—

TMR0
TU16A
TU16B

PWM11
PWM12
PWM21
PWM22
CCP1
CCP2

CWG1A
CWG1B
CWG1C
CWG1D

CLC1OUT
CLC2OUT
CLC3OUT
CLC4OUT

SS1
SCK1
SDO1

SDA1
SCL1

—

DTR1
RTS1
TX1
DTR2
RTS2
TX2

———
Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins.
  2. All digital output signals shown in these rows are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options.
  3. This is a bidirectional signal. For normal module operation, the firmware will map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; the SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard LVBUF/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. These pins are configured for I3C® logic levels and are not PPS remappable. MVIO must be enabled on these pins to be compliant with the I3C bus standards.
  6. A 0.1 uF bypass capacitor to VSS is required on the VDD and VDDIOx pins.
  7. MVIO pins, powered by VDDIO2.
  8. MVIO pins, powered by VDDIO3.
  9. High-voltage tolerant pins.