16 DMA - Direct Memory Access
The Direct Memory Access (DMA) module is designed to service data transfers between different memory regions directly, without intervention from the CPU. By eliminating the need for CPU-intensive management of handling interrupts intended for data transfers, the CPU now can spend more time on other tasks.
The DMA modules can be independently programmed to transfer data between different memory locations, move different data sizes, and use a wide range of hardware triggers to initiate transfers. The DMA modules can even be programmed to work together, to carry out more complex data transfers without CPU overhead.
- Support access to the following
memory regions:
- GPR and SFR space (R/W)
- Program Flash memory (R only)
- Data EEPROM memory (R only)
- Programmable priority between the DMA and CPU operations. Refer to the “System Arbitration” section in the “PIC18 CPU” chapter for details.
- Programmable Source and
Destination Address modes:
- Fixed address
- Post-increment address
- Post-decrement address
- Programmable source and destination sizes
- Source and Destination Pointer register, dynamically updated and reloadable
- Source and Destination Count register, dynamically updated and reloadable
- Programmable auto-stop based on source or destination counter
- Software triggered transfers
- Multiple user-selectable sources for hardware triggered transfers
- Multiple user-selectable sources for aborting DMA transfers