7.2.2 Peripheral Event System Support
The GPIO can be programmed to output peripheral events whenever an interrupt condition is detected, such as pin value change, or only when a rising or falling edge is detected.
The GPIO can be programmed to output peripheral events whenever an interrupt condition is detected, such as pin value change, or only when a rising or falling edge is detected.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.