6.1.1 Dynamic Regional Configuration Support in Application
The following are the steps to add dynamic regional configuration:
- Enable the required regional band configuration in the MLS. For more information on enabling/disabling the regional band configuration, refer to Building the Firmware.
- Application must call the MAC reset API for every band switching with the required
regional band as a parameter. For the MAC reset API and
inc/stack_common.hfor the regional band enumeration, refer to API document.