6.1 Regional Configurations
The MLS stack supports multiple regional configurations. It is possible to disable one or more regional configurations at the compile time, but at least one regional configuration must be enabled. MLS also supports run time switching between the supported regional configurations. For the supported regional configuration in the package, refer to the release notes.
The following are the advantages of multiband:
- Single firmware supporting multiple regional bands.
- Provision to add or remove the supported regional bands at compile time. This also reduces or increases the Flash and RAM size accordingly.
- Run time switching between the supported regional bands.
| Macro Switch Name | Band(s) Supported |
|---|---|
| AS_BAND | Brunei, Cambodia, Indonesia, Laos, New Zealand, Singapore, Taiwan, Thailand, Vietnam |
| AU_BAND | Australia |
| EU_BAND | Europe 868 MHz |
| IND_BAND | India |
| JPN_BAND | Japan |
| KR_BAND | Korea |
| NA_BAND | North America |