43 Appendix B

ISELED FULL License Enabled Functional Devices

Microchip offers ISELED full license enabled devices which can utilize the ISELED software stack and library available for download from the Microchip Website. Included in the download will be the ISELED stack source code file, header, the library binary, and the library user’s manual. Refer to the Inova data sheet of the INLC10AQ (ISELED control commands; document AN-INLC_04; ) For more information on Microchip’s ISELED solutions, please visit the Microchip Website (www.microchip.com/iseled).

Contact the Microchip Sales Office for more details on the ISELED full license enabled devices, or to request a part number which is not available in the following Ordering Information.

Ordering Information

The following table lists the ISELED full license enabled devices, which can utilize the ISELED full license software stack and library.

Table 43-1. D21 ISELED Licensed Devices
Ordering CodeFlash (bytes)SRAM (bytes)Temperature GradePackageCarrier Type
D21J:
ATSAMD21J18A-AZT510 256K 32K -40°C to 125°C TQFP64Tape & Reel
ATSAMD21J18A-AZ510 256K 32K -40°C to 125°C TQFP64Tray
D21G:
ATSAMD21G18A-AZT510 256K 32K -40°C to 125°C TQFP48Tape & Reel
ATSAMD21G18A-AZ510 256K 32K -40°C to 125°C TQFP48Tray
D21E:
ATSAMD21E18A-AZT510 256K 32K -40°C to 125°C TQFP32Tape & Reel
ATSAMD21E18A-AZ510 256K 32K -40°C to 125°C TQFP32Tray
ATSAMD21E16B-AZT51064K8K -40°C to 125°C TQFP32Tape & Reel
ATSAMD21E16B -AZ51064K8K -40°C to 125°C TQFP32Tray