33.6.1 Principle of Operation

By default, the ADC provides results with 12-bit resolution. 8-bit or 10-bit results can be selected in order to reduce the conversion time.

The ADC has an oversampling with decimation option that can extend the resolution to 16 bits. The input values can be either internal (for example, internal temperature sensor) or external (connected I/O pins). The user can also configure whether the conversion should be single-ended or differential-ended.