33.6.4 ADC Resolution

The ADC supports 8-bit, 10-bit, or 12-bit resolution. Resolution can be changed by writing the Resolution bit group in the Control B register (CTRLB.RESSEL). By default, the ADC resolution is set to 12 bits.