40.11.1 Crystal Oscillator (XOSC) Characteristics

Table 40-44. Digital Clock Characteristics
SymbolParameterConditionsMin.Typ.MaxUnits
fCPXINXIN clock frequencydigital mode--32MHz

Crystal Oscillator Characteristics

The following table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

Load Capacitance Equation

CLOAD = ([CXIN + CLEXT] * [CXOUT + CLEXT]) / ([CXIN + CLEXT + CLEXT + CXOUT]) + CSTRAY

Where:

CLOAD = Crystal Mfg. CLOAD specification

CXIN = XOSC XIN pin data sheet specification

CXOUT = XOSC XOUT pin data sheet specification

CLEXT = Required external crystal load capacitor

CSTRAY (Osc PCB capacitance) = 1.5 pf per 12.5 mm (0.5 inches) (TRACE W = 0.175 mm, H = 36 μm, T = 113 μm)

Table 40-45. Crystal Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
fOUTCrystal oscillator frequency -0.4-32MHz
ESRCrystal Equivalent Series Resistance - SF = 3f = 0.455 MHz, CL = 100pF, XOSC.GAIN = 0--5.6KΩ
f = 2MHz, CL=20 pF XOSC.GAIN=0--330
f = 4MHz, CL=20 pF XOSC.GAIN=1--240
f = 8MHz, CL=20 pF XOSC.GAIN=2--105
f = 16MHz, CL=20 pF XOSC.GAIN=3--60
f = 32MHz, CL=18 pF XOSC,GAIN=4--55
CXINParasitic load capacitor --5.9-pF
CXOUT --3.2-pF
IXOSCCurrent consumptionf = 2MHz, CL=20 pF XOSC.GAIN=0, AGC off-65240uA
f = 2MHz, CL=20 pF XOSC.GAIN=0, AGC on-52240
f = 4MHz, CL=20 pF XOSC.GAIN=1, AGC off-117309
f = 4MHz, CL=20 pF XOSC.GAIN=1, AGC on-74281
f = 8MHz, CL=20 pF XOSC.GAIN=2, AGC off-226435
f = 8MHz, CL=20 pF XOSC.GAIN=2, AGC on-128356
f = 16MHz, CL=20 pF XOSC.GAIN=3, AGC off-502748
f = 16MHz, CL=20 pF XOSC.GAIN=3, AGC on-307627
f = 32MHz, CL=18 pF XOSC.GAIN=4, AGC off-16222344
f = 32MHz, CL=18 pF XOSC.GAIN=4, AGC on-6151422
tSTARTStartup timef = 2MHz, CL=20 pF XOSC,GAIN=0, ESR=600 Ohms-15.6K51.0KCycles
f = 4MHz, CL=20 pF XOSC,GAIN=1, ESR=100 Ohms-6.3K20.1K
f = 8MHz, CL=20 pF XOSC,GAIN=2, ESR=35 Ohms-6.2K20.3K
f = 16MHz, CL=20 pF XOSC,GAIN=3, ESR=25 Ohms-7.7K21.2K
f = 32MHz, CL=18 pF XOSC,GAIN=4, ESR=40 Ohms-6.0K14.2K
Figure 40-2. Oscillator Connection