41.10.5 Digital-to-Analog Converter (DAC) Characteristics

Table 41-28. Operating Conditions(1)
SymbolParameterConditionsMin.Typ.Max.Unit
VDDANAAnalog supply voltage2.7-3.63V
AVREFExternal reference voltage1.0-VDDANA – 0.6V
INT1V(3)-1-V
VDDANA-VDDANA-V
Linear output voltage range0.05-VDDANA – 0.05V
Minimum resistive load5--kΩ
Maximum capacitance load--100pF
IDDDC supply current(2)Voltage pump disabled-175256μA
Note:
  1. These values are based on specifications otherwise noted.
  2. These values are based on characterization. These values are not covered by test limits in production.
  3. It is the buffered internal reference of 1.0V derived from the internal 1.1V bandgap reference.
Table 41-29. Clock and Timing(1)
ParameterConditionsMin.Typ.Max.Unit
Conversion rateCload = 100pF

Rload > 5kΩ

Normal mode--350ksps
For ΔDATA = ±1--1000
Startup timeVDDNA > 2.6V--2.85μs
VDDNA < 2.6V--10μs
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.
Table 41-30. Accuracy Characteristics(1)
SymbolParameterConditionsMin.Typ.Max.Unit
RESInput resolution--10Bits
INLIntegral nonlinearityVREF = Ext 1.0VVDD = 2.7V±0.2±0.5±1LSB
VDD = 3.6V±0.2±0.4±1.2
VREF = VDDANAVDD = 2.7V±0.2±0.6±1.2
VDD = 3.6V±0.2±0.5±1.3
VREF = INT1VVDD = 2.7V±0.4±0.7±2
VDD = 3.6V±0.4±0.8±6
DNLDifferential nonlinearityVREF = Ext 1.0VVDD = 2.7V±0.1±0.3±0.8LSB
VDD = 3.6V±0.1±0.3±0.8
VREF = VDDANAVDD = 2.7V±0.1±0.2±0.5
VDD = 3.6V±0.1±0.2±1
VREF = INT1VVDD = 2.7V±0.3±0.6±3
VDD = 3.6V±0.3±0.8±7
GEGain errorVREF = Ext. VREF-±4±16mV
VREF = VDDANA-±12±60mV
VREF = INT1V-±1±22mV
OEOffset errorVREF = Ext. VREF-±1±13mV
VREF = VDDANA-±2.5±21mV
VREF = INT1V-±1.5±20mV
Note:
  1. All values measured using a conversion rate of 35ksps.