41.10.4 Analog-to-Digital Characteristics (ADC)

Table 41-23. Operating Conditions
ParameterConditionsSymbolMin.Typ.Max.Unit
Resolution-RES8-12bits
ADC Clock frequency-fCLK_ADC30-2100kHz
Sample rate (1)Single shot-5-300ksps
Free running5-350ksps
Sampling time (1)--250--ns
Sampling time with DAC as input(2)--3--µs
Sampling time with Temp sens as input(2)--10--µs
Sampling time with Bandgap as input(2)--10--µs
Conversion time(1)1x Gain-6--cycles
Voltage reference range

(VREFA or VREFB)

-VREF1.0-VDDANA – 0.6V
Internal 1V reference(2, 4)-INT1V-1-V
Internal ratiometric reference 0(2)-INTVCC0-VDDANA/1.48-V
Internal ratiometric reference 0(2) error2.0V < VDDANA<3.63VINTVCC0

Voltage Error

-1-1%
Internal ratiometric reference 1(2)VDDANA > 2.0VINTVCC1-VDDANA/2-V
Internal ratiometric reference 1(2) error2.0V < VDDANA < 3.63VINTVCC1

Voltage Error

–1-1%
Conversion range(1)Differential mode–VREF/GAIN-+VREF/GAINV
Single-ended mode0-+VREF/GAINV
Sampling capacitance (2)-CSAMPLE-3.5-pF
Input channel source resistance(2)-RSAMPLE--3.5kΩ
DC supply current(1)fCLK_ADC = 2.1 MHz(3)IDD-2.94.1mA
Note:
  1. These values are based on characterization, and are not covered by test limits in production.
  2. These values are based on simulation, and are not covered by test limits in production or characterization.
  3. In this condition and for a sample rate of 350 ksps, 1 conversion at gain 1x takes 6 clock cycles of the ADC clock.
  4. It is the buffered internal reference of 1.0V derived from the internal 1.1V bandgap reference.
Table 41-24. Differential Mode
ParameterConditionsSymbolMin.Typ.Max.Unit
Effective Number Of BitsWith gain compensationENOB-10.410.8bits
Total Unadjusted Error1x GainTUE1.27.038.0LSB
Integral Non-linearity1x GainINL0.71.305.6LSB
Differential Non-linearity1x GainDNL-±0.7±0.95LSB
Gain ErrorExt. Ref 1xGE-±3±13mV
VREF = VDDANA/1.48-±11±55mV
VREF = INT1V-±2±35mV
Gain Accuracy(5)Ext. Ref. 0.5x-±0.1±0.8%
Ext. Ref. 2x to 16x-±0.6±0.9%
Offset ErrorExt. Ref. 1xOE-±2±35mV
VREF=VDDANA/1.48-±3±40mV
VREF = INT1V-±3±50mV
Spurious Free Dynamic Range1x Gain

FCLK_ADC = 2.1 MHz

FIN = 40 kHz

AIN = 95% FSR

SFDR6571.576dB
Signal-to-Noise and DistortionSINAD586567dB
Signal-to-Noise RatioSNR606668.6dB
Total Harmonic DistortionTHD–75–71–67dB
Noise RMST = 25°C0.612.5mV
Note:
  1. Maximum numbers are based on characterization and not tested in production, and valid for 5% to 95% of the input voltage range.
  2. Dynamic parameter numbers are based on characterization and not tested in production.
  3. Respect the Input Common mode voltage through the following equations (where, VCM_IN is the Input Channel Common mode voltage):

    If |VIN| > VREF/4

    VCM_IN < 0.95 × VDDANA + VREF/4 – 0.75V

    VCM_IN > VREF/4 -0.05 × VDDANA – 0.1V

    If |VIN| < VREF/4

    VCM_IN < 1.2 × VDDANA – 0.75V

    VCM_IN > 0.2 × VDDANA – 0.1V

  4. The ADC channels on the pins, PA08, PA09, PA10, PA11, are powered from the VDDIO power supply. The ADC performance of these pins will not be the same as all the other ADC channels on pins powered from the VDDANA power supply.
  5. The gain accuracy represents the gain error expressed in percent. 
Gain accuracy (%) = (Gain Error in V × 100) / (2 × Vref/GAIN)
Table 41-25. Single-Ended Mode
ParameterConditionsSymbolMin.Typ.Max.Unit
Effective Number of BitsWith gain compensationENOB-9.610.1Bits
Total Unadjusted Error1x gainTUE31174LSB
Integral Non-linearity1x gainINL1411LSB
Differential Non-linearity1x gainDNL-±0.5±0.95LSB
Gain ErrorExt. Ref. 1xGE-±0.9±10mV
Gain Accuracy(4)Ext. Ref. 0.5x-±0.2±0.5%
Ext. Ref. 2x to 16X-±0.15±0.3%
Offset ErrorExt. Ref. 1xOE-±3±40mV
Spurious Free Dynamic Range1x Gain

FCLK_ADC = 2.1 MHz

FIN = 40 kHz

AIN = 95%FSR

SFDR636870.1dB
Signal-to-Noise and DistortionSINAD5560.162.5dB
Signal-to-Noise RatioSNR546164dB
Total Harmonic DistortionTHD–70–68–65dB
Noise RMST = 25°C-15mV
Note:
  1. Maximum numbers are based on characterization and not tested in production, and for 5% to 95% of the input voltage range.
  2. Respect the input common mode voltage through the following equations, where VCM_IN is the Input Channel Common mode voltage for all VIN:

    VCM_IN < 0.7 × VDDANA + VREF/4 – 0.75V

    VCM_IN > VREF/4 – 0.3 × VDDANA – 0.1V

  3. The ADC channels on the pins, PA08, PA09, PA10, PA11, are powered from the VDDIO power supply. The ADC performance of these pins will not be the same as all the other ADC channels on pins powered from the VDDANA power supply.
  4. The gain accuracy represents the gain error expressed in percent. 
Gain accuracy (%) = (Gain Error in V × 100) / (Vref/GAIN).