45.7.1 Cortex Debug Connector (10-pin)

For debuggers and/or programmers that support the Cortex Debug Connector (10-pin) interface the signals should be connected as shown in the figure below with details described in the table below.

Figure 45-11. Cortex Debug Connector (10-pin)
Table 45-9. Cortex Debug Connector (10-pin)
Header Signal NameDescriptionRecommended Pin Connection
SWDCLKSerial wire clock pinPull-up resistor 15kΩ
SWDIOSerial wire bidirectional data pinSWDIO: Pull-up resistor 15KΩ
RESET

Target device reset pin, active low

Refer to External Reset Circuit.

–
VTrefTarget voltage sense, should be connected to the device VDD–
GNDGround–