41.8.2 I2C Pins

Refer to the SERCOM I2C Pins section to get the list of I2C pins.

Table 41-13. I2C Pins Characteristics in I2C Configuration
ParameterConditionSymbolMin.Typ.Max.Unit
Input low-level voltageVDD = 2.7V-3.63VVIL--0.3 × VDDV
Input high-level voltageVDD = 2.7V-3.63VVIH0.55 × VDD--
Hysteresis of Schmitt trigger inputsVHYS0.08 × VDD--
Output low-level voltage

VDD > 2.0V,

IOL = 3mA

VOL--0.4

VDD ≤ 2.0V
,

IOL = 2mA

--0.2 × VDD
Output low-level currentVOL = 0.4V
 Standard, Fast and HS ModesIOL3mA
VOL = 0.4V
 Fast Mode +20--
VOL = 0.6V6--
SCL clock frequencyfSCL--3.4MHz

I2C pins timing characteristics can be found in the SERCOM in I2C Mode Timing section.

Table 41-14.  I2C Pins Characteristics in I/O Configuration
ParameterConditionsSymbolMin.Typ.Max.Unit
Pull-up - Pull-down resistanceRPULL204060kΩ
Input low-level voltageVDD = 2.7V-3.63VVIL--0.3 × VDDV
Input high-level voltageVDD = 2.7V-3.63VVIH0.55 × VDD--
Output low-level voltageVDD > 2.7V, IOL maxVOL-0.1 × VDD0.2 × VDD
Output high-level voltageVDD > 2.7V, IOH maxVOH0.8*VDD0.9 × VDD-
Output low-level currentVDD = 2.7V-3V,IOLmA
PORT.PINCFG.
DRVSTR=0--1
VDD = 3V-3.63V,
PORT.PINCFG.
DRVSTR=0--2.5
VDD = 2.7V-3V,
PORT.PINCFG.
DRVSTR=1--3
VDD = 3V-3.63V,
PORT.PINCFG.
DRVSTR=1--10
Output high-level currentVDD = 2.7V-3V,IOH
PORT.PINCFG.
DRVSTR=0--0.70
VDD = 3V-3.63V,
PORT.PINCFG.
DRVSTR=0--2
VDD = 2.7V-3V,
PORT.PINCFG.
DRVSTR=1--2
VDD = 3V-3.63V,
PORT.PINCFG.
DRVSTR=1--7
Rise timeload = 20pF, 
VDD = 3.3VtRISE15ns
PORT.PINCFG.
DRVSTR=1
load = 5pF, VDD = 3.3V15
PORT.PINCFG.
DRVSTR=0
Fall timeload = 20pF, 
VDD = 3.3VtFALL15ns
PORT.PINCFG.
DRVSTR=1
load = 5pF, VDD = 3.3V15
PORT.PINCFG.
DRVSTR=0
Input leakage currentPull-up resistors disabledILEAK-10.0151μA