41.8.1 Normal I/O Pins

Table 41-12. Normal I/O Pins Characteristics
ParameterConditionsSymbolMin.Typ.Max.Unit
Pull-up - Pull-down resistanceAll pins excepted PA24, PA25RPULL204060kΩ
Input low-level voltageVDD = 2.7V-3.63VVIL--0.3 × VDDV
Input high-level voltageVDD = 2.7V-3.63VVIH0.55 × VDD--
Output low-level voltageVDD > 2.7V, IOL maxIVOL-0.1 × VDD0.2 × VDD
Output high-level voltageVDD > 2.7V, IOH maxIIVOH0.8 × VDD0.9 × VDD-
Output low-level currentVDD = 2.7V-3V,
PORT.PINCFG.DRVSTR=0IOL--1mA
VDD = 3V-3.63V,
PORT.PINCFG.DRVSTR=0--2.5
VDD = 2.7V-3V,
PORT.PINCFG.DRVSTR=1--3
VDD = 3V-3.63V,
PORT.PINCFG.DRVSTR=1--10
Output high-level currentVDD = 2.7V-3V,
PORT.PINCFG.DRVSTR=0IOH--0.70
VDD = 3V-3.63V,
PORT.PINCFG.DRVSTR=0--2
VDD = 2.7V-3V,
PORT.PINCFG.DRVSTR=1--2
VDD = 3V-3.63V,
PORT.PINCFG.DRVSTR=1--7
Rise time(1)PORT.PINCFG.DRVSTR = 0load = 5pF, VDD = 3.3VtRISE--15ns
PORT.PINCFG.DRVSTR = 1load = 20pF, VDD = 3.3V--15
Fall time(1)PORT.PINCFG.DRVSTR = 0load = 5pF, VDD = 3.3VtFALL--15ns
PORT.PINCFG.DRVSTR = 1load = 20pF, VDD = 3.3V--15
Input leakage currentPull-up resistors disabledILEAK–1±0.0151μA
Note: These values are based on simulation. These values are not covered by test limits in production or characterization.