crypto_Hash_Status_E Crypto_Hash_Shake_Final(
st_Crypto_Hash_Shake_Ctx *ptr_shakeCtx_st,
uint8_t *ptr_digest
);
Description
This API is used to get the calculated hash/digest for different variants SHAKE
algorithms in multi-steps. Initialize context by calling Crypto_Hash_Shake_Init
function and calculate hash using Crypto_Hash_Shake_Update and then call this
function.
Parameters
| No. | Argument Type | Argument Name | Type | Description |
|---|
| 1 | st_Crypto_Hash_Shake_Ctx | *ptr_shakeCtx_st | Input | Hash algorithm
and crypto handler selection |
| 2 | uint8_t* | ptr_digest | Output | Pointer to
store calculated digest |
Returns
| Return Type | Description |
|---|
| crypto_Hash_Status_E | Function
returns the status of the API. |
Prerequisites
- To use the HW handler, the
algorithm must be enabled in Crypto v4 in MPLAB® Code Configurator.
- To use the SW handler, the
algorithm must be enabled in wolfCrypt, and linked to Crypto V4 in MPLAB® Code
Configurator.
- Crypto_Hash_Shake_Init and Crypto_Hash_Shake_Update must be called before
calling Crypto_Hash_Shake_Final.
Example
#define sessionID 1
crypto_Hash_Status_E status;
crypto_HandlerType_E handlerType_en = CRYPTO_HANDLER_SW_WOLFCRYPT;
st_Crypto_Hash_Sha_Ctx Hash_Ctx;
crypto_Hash_Algo_E shaAlgorithm_en = CRYPTO_HASH_SHA3_SHAKE128;
uint8_t inputData[32] = {/*data*/};
uint32_t dataLen = sizeof(inputData);
uint8_t outData[100];
uint32_t digestLen = 100;
status = Crypto_Hash_Shake_Init(
&Hash_Ctx,
shaAlgorithm_en,
handlerType_en,
digestLen,
sessionID
);
status = Crypto_Hash_Shake_Update(
&Hash_Ctx,
inputData,
dataLen
);
status = Crypto_Hash_Shake_Final(
&Hash_Ctx,
outData
);