| CRYPTO_MAC_ERROR_CIPNOTSUPPTD | -127 | Error when MAC
Algorithm not supported by Crypto software component |
| CRYPTO_MAC_ERROR_CTX | -126 | Error when
Context pointer is NULL |
| CRYPTO_MAC_ERROR_KEY | -125 | Error when Key
length is above or below its range or Key pointer is NULL |
| CRYPTO_MAC_ERROR_HDLR | -124 | Error when
Handler Type is Invalid |
| CRYPTO_MAC_ERROR_INPUTDATA | -123 | Error when
input data length is zero or its pointer is NULL |
| CRYPTO_MAC_ERROR_MACDATA | -122 | Error when
Output Data MAC pointer is NULL, or its length is out of
range |
| CRYPTO_MAC_ERROR_CIPOPER | -121 | Error when
Cipher Operation (MAC calculation) is Invalid |
| CRYPTO_MAC_ERROR_SID | -120 | Error when
Session ID is zero or Its value is more than Max. session configure
in configurations |
| CRYPTO_MAC_ERROR_ARG | -119 | Error when any
other argument is Invalid |
| CRYPTO_MAC_ERROR_CIPFAIL | -118 | Error when
Cipher operation failed due to any reason |
| CRYPTO_MAC_ERROR_IV | -117 | Error when IV
is incorrect |
| CRYPTO_MAC_ERROR_AAD | -116 | Error when
Additional Authentication Data is incorrect. |
| CRYPTO_MAC_CIPHER_SUCCESS | 0 | Cipher
operation is complete successfully |