crypto_Sym_Status_E Crypto_Sym_Tdes_DecryptDirect(
crypto_HandlerType_E handlerType_en,
crypto_Sym_OpModes_E opMode_en,
uint8_t *ptr_inputData,
uint32_t dataLen,
uint8_t *ptr_outData,
uint8_t *ptr_key,
uint8_t *ptr_initVect,
uint32_t sessionID
);
Description
This API performs TDES/3DES decryption for different operation modes in a single step
without initializing.
Parameters
| No. | Argument Type | Argument Name | Type | Description |
|---|
| 1 | crypto_HandlerType_E | handlerType_en | Input | Enum for
crypto operation handler i.e., SW, HW. |
| 2 | crypto_Sym_OpModes_E | opMode_en | Input | Select
operation mode. i.e., ECB, CBC, or others. |
| 3 | uint8_t* | ptr_inputData | Input | Input data to
encrypt. |
| 4 | uint32_t | dataLen | Input
Input | Length of
plain data in bytes. |
| 5 | uint8_t* | ptr_outData | Output | Pointer to
store cipher text as output. |
| 6 | uint8_t* | ptr_key | Input | Key for the
Symmetric operation. |
| 7 | uint8_t* | ptr_initVect | Input | Initialization
vector. Use NULL when ECB mode. |
| 8 | uint32_t | sessionID | Input | It defines the
session ID, must be more than zero. |
Returns
| Return Type | Description |
|---|
| crypto_Sym_Status_E | Function
returns the status of the API. |
Prerequisites
- To use the HW handler, the
algorithm must be enabled in Crypto v4 in MPLAB® Code Configurator.
- To use the SW handler, the
algorithm must be enabled in wolfCrypt, and linked to Crypto V4 in MPLAB® Code
Configurator.
Example
#define sessionID 1
crypto_Sym_Status_E status;
crypto_HandlerType_E handlerType_en = CRYPTO_HANDLER_HW_INTERNAL;
crypto_Sym_OpModes_E opMode_en = CRYPTO_SYM_OPMODE_ECB;
uint8_t key[16] = {/*data*/};
uint8_t *ptr_initVect = NULL;
uint8_t inputData[64] = {/*data*/};
uint32_t dataLen = sizeof(inputData);
uint8_t outData[64];
status = Crypto_Sym_Tdes_DecryptDirect(
handlerType_en,
opMode_en,
inputData,
dataLen,
outData,
key,
ptr_initVect,
sessionID
);