8.1.2 crypto_Sym_OpModes_E
Description
This enum used as an argument in Block Symmetric algorithm APIs for operation modes. i.e., ECB, CBC, or others.
| Enumeration | Data Types | Numerical Value Description |
|---|---|---|
| CRYPTO_SYM_OPMODE_INVALID | 0 | Invalid |
| CRYPTO_SYM_OPMODE_ECB | 1 | Enum used for ECB operation mode |
| CRYPTO_SYM_OPMODE_CBC | 2 | Enum used for CBC operation mode |
| CRYPTO_SYM_OPMODE_OFB | 3 | Enum used for OFB operation mode |
| CRYPTO_SYM_OPMODE_CFB1 | 4 | Enum used for CFB1 operation mode |
| CRYPTO_SYM_OPMODE_CFB8 | 5 | Enum used for CFB8 operation mode |
| CRYPTO_SYM_OPMODE_CFB16 | 6 | Enum used for CFB16 operation mode |
| CRYPTO_SYM_OPMODE_CFB32 | 7 | Enum used for CFB32 operation mode |
| CRYPTO_SYM_OPMODE_CFB64 | 8 | Enum used for CFB64 operation mode |
| CRYPTO_SYM_OPMODE_CFB128 | 9 | Enum used for CFB128 operation mode |
| CRYPTO_SYM_OPMODE_CTR | 10 | Enum used for CTR operation mode |
| CRYTPO_SYM_OPMODE_XTS | 11 | Enum used for XTS operation mode |
| CRYPTO_SYM_OPMODE_MAX | 12 | Max to check enum value range |