3.4 SHAKE Algorithm
The Secure Hash Algorithm with KECCAK, known as "SHAKE," is part of the SHA-3 family. SHA-3 includes two extendable-output functions (XOFs): SHAKE-128 and SHAKE-256. The numbers 128 and 256 denote the security strength of these functions.