4.2.1 crypto_HandlerType_E
Description
This enumeration specifies the type of handler responsible for cipher operations. The handler type determines whether the cipher operation will be performed by an internal or external hardware crypto engine, or any cryptographic software library.
Enumeration Data Types | Numerical Value | Description |
---|---|---|
CRYPTO_HANDLER_INVALID | 0 | Invalid |
CRYPTO_HANDLER_HW_INTERNAL | 1 | Enum used when HW crypto engine is used |
CRYPTO_HANDLER_SW_WOLCRYPT | 2 | Enum used when SW library wolfssl is used |
CRYPTO_HANDLER_EXTHW_TA100 | 3 | When external TA100 used for crypto |
CRYPTO_HANDLER_EXTERNAL_ECC508 | 4 | When external ECC508 used for crypto |