5.2.3 crypto_CipherOper_E
Description
This enum defines the cryptographic operation, specifying whether the APIs will perform an encryption or decryption operation.
Enumeration Data Types | Numerical Value | Description |
---|---|---|
CRYPTO_CIOP_INVALID | 0 | Invalid to define min range for enum |
CRYPTO_CIOP_ENCRYPT | 1 | Enum used for encryption cipher operation |
CRYPTO_CIOP_DECRYPT | 2 | Enum used for decryption cipher operation |
CYRPTO_CIOP_MAX | 3 | Max to check enum value range |