6.2.2 crypto_EccCurveType_E

Description

This Enum defines the different Curve Types for the ECC Curve based algorithm.

Enumeration Data TypesNumerical ValueDescription
CRYPTO_ECC_CURVE_P1921Enum used for P192 (prime192v1) curve
CRYPTO_ECC_CURVE_SECP192R11Enum used for Secp192r1 (NIST P-192) curve
CRYPTO_ECC_CURVE_P2242Enum used for P256 (prime224v1) curve
CRYPTO_ECC_CURVE_SECP224R12Enum used for Secp224r1 (NIST P-224) curve
CRYPTO_ECC_CURVE_P2563Enum used for P256 (prime256v1) curve
CRYPTO_ECC_CURVE_SECP256R13Enum used for Secp256r1 (NIST P-256) curve
CRYPTO_ECC_CURVE_P3844Enum used for P384 (prime384v1) curve
CRYPTO_ECC_CURVE_SECP384R14Enum used for Secp384r1 (NIST P-384) curve
CRYPTO_ECC_CURVE_P5215Enum used for P521 (prime521v1) curve
CRYPTO_ECC_CURVE_SECP521R15Enum used for Secp521r1 (NIST P-521) curve