8.2.1 crypto_HandlerType_E
Description
This enumeration outlines the type of handler used for cipher operations. It determines whether the cipher operation will be handled by an internal or external hardware crypto engine, or any crypto software library.
Enumeration Data Types | Numerical Value | Description |
---|---|---|
CRYPTO_HANDLER_INVALID | 0 | Invalid |
CRYPTO_HANDLER_HW_INTERNAL | 1 | Enum used when HW crypto engine is used |
CRYPTO_HANDLER_SW_WOLCRYPT | 2 | Enum used when SW library wolfssl is used |
CRYPTO_HANDLER_EXTHW_TA100 | 3 | When external TA100 used for crypto |
CRYPTO_HANDLER_EXTERNAL_ECC508 | 4 | When external ECC508 used for crypto |