2.9.4 The TCA Restart Command Does Not Force a Restart of TCB
The TCA restart command does not force restarting the TCB when TCB is running in SYNCUPD mode. TCB is restarted only after a TCA OVF.
Work Around
None.
Affected Silicon Revisions
| Rev. B |
| X |
The TCA restart command does not force restarting the TCB when TCB is running in SYNCUPD mode. TCB is restarted only after a TCA OVF.
None.
| Rev. B |
| X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.