45.7.13 Prescaler Buffer Value
Note: This register is write-synchronized: SYNCBUSY.PRESC must be checked to ensure the
PRESC register synchronization is complete.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PRESCBUF |
Offset: | 0x18 |
Reset: | 0x00 |
Property: | Write-Synchronized |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PRESCBUF[3:0] | |||||||||
Access | RW | RW | RW | RW | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – PRESCBUF[3:0] Prescaler Buffer Value
These bits hold the value of the prescaler buffer register. The value is copied in the corresponding PRESC register on UPDATE condition.
Value | Name | Description |
---|---|---|
0 | DIV1 | No division |
1 | DIV2 | Divide by 2 |
2 | DIV4 | Divide by 4 |
3 | DIV8 | Divide by 8 |
4 | DIV16 | Divide by 16 |
5 | DIV32 | Divide by 32 |
6 | DIV64 | Divide by 64 |
7 | DIV128 | Divide by 128 |
8 | DIV256 | Divide by 256 |
9 | DIV512 | Divide by 512 |
10 | DIV1024 | Divide by 1024 |