30.2.23.5 NVM Interrupt Flag Register
- The interrupt flag bits of this register are set by hardware only.
- Interrupt flags must be cleared and then read back to confirm the clear before exiting the ISR to avoid double interrupts.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTFLAG |
Offset: | 0x0014 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WRERR | RSTERR | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SECERR | OPERR | WPERR | BUSERR | FIFOERR | CFGERR | KEYERR | DONE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 13 – WRERR Write Error Flag Bit
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | The Write/Erase sequence completed normally |
1 | The Write/Erase sequence did not complete successfully |
Bit 12 – RSTERR Reset or Brown Out Detect Error Flag Bit
The error is only captured during Write/Erase operations. Check the system RCAUSE register to see if this error was caused by a BOR event.
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | No Reset and Voltage level OK during write/erase |
1 | A reset or Low Voltage Detected (possible data corruption, verify data) |
Bit 7 – SECERR Security Violation Error Bit
Attempted operation violates security configuration.
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | No Security Violation Error |
1 | Security Violation Error |
Bit 6 – OPERR NVMOP Error Flag Bit
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | No NVMOP Error |
1 | Selected Operation is Disabled Error |
Bit 5 – WPERR Write Protection Error Flag Bit
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | No Write Protection Error |
1 | Write Protection Error |
Bit 4 – BUSERR AHB Bus Error During Row Write Flag Bit
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | No Bus Error |
1 | Bus Error |
Bit 3 – FIFOERR FIFO Underrun During Row Write Flag Bit
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | No FIFO Error |
1 | FIFO Error |
Bit 2 – CFGERR Configuration Error Flag Bit
Attempted Write/Erase when disallowed by a configuration setting.
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | No CFG Error |
1 | CFG Error |
Bit 1 – KEYERR Key Error Flag Bit
Attempted to write to an SFR bit without first enabling it via KEY.
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | No Key Error |
1 | Key Error |
Bit 0 – DONE NVM Operation Done Flag Bit
When NVMOP completes the FSM clears BUSY and sets Done.
Writing a '0' to this bit has no effect.
Writing a 1 to this bit will clear the flag.
Value | Description |
---|---|
0 | NVMOP Not Done |
1 | NVMOP Done |