Up to 2 MB Live-Update Flash and 512 KB SRAM with Hardware Security Module (HSM) for Secure Connectivity Applications

Operating Conditions
  • 1.71V to 3.63V, -40°C to +85°C, DC to 120 MHz
  • 1.71V to 3.63V, -40°C to +125°C, DC to 100 MHz
Core: Arm® Cortex®-M33 CPU running at up to 120 MHz
  • 4 KB combined instruction-cache and data-cache
  • Nested Vector Interrupt Controller (NVIC)
  • Stack Limit Checking
  • Single Precision Floating Point Unit (FPU)
  • DSP Instructions
  • TrustZone® for ARMv8-M (optional)
  • Embedded Trace Module (ETM) with Instrumentation Trace Macrocell (ITM)
  • Trace Port Interface Unit (TPIU)
  • 16 secure and 16 non-secure MPU regions
Memories
  • 2 MB/1 MB
  • 128 KB of Boot Flash Memory (BFM)
  • 64 KB of Configuration Flash Memory (CFM)
  • Flash Supports:
    • Error Correction Code (ECC)
    • Dual bank with Read-While-Write (RWW) support
    • Write protection
    • In-band error reporting for both read and write accesses
  • 512 KB, 256 KB, 128 KB SRAM Main Memory
    • 32 KB or Full SRAM can be retained in Standby mode and Hibernate mode
  • Up to 4 KB of Tightly Coupled Memory (TCM)
Security Features
  • Hardware Security Module (HSM)
    • AES-128, AES-192, and AES-256: Fully compliant with NIST FIPS 197
      • ECB, CBC, CFB, OFB, CTR, GCM, CCM, XTS, CMAC Modes
    • Triple DES support with up to 168-bit key length
    • HASH/MAC
      • SHA-1, SHA-256, SHA-224, SHA-384, SHA-512, and SHA3 capability
    • ChaCha20-Poly1305 Authenticated Encryption
    • Key Derivation Function (HKDF, KDF2…)
    • Public Key Cryptography: RSA, DSA, and ECC
      • RSA with or without Chinese Remainder Theorem (CRT). Up to 4096-bit key length
      • RSA with/without Chinese Remainder Theorem (CRT). Up to 4096-bit key length
        • Prime Field P-192, P-224, P-256, P-384, P-521
        • Binary Field K-163, K-233, K-283, K-409, K-571
        • Binary Field B-163, B-233, B-283, B-409, B-571
        • P-224, P-256, P-384, and P-521 Elliptic Curve – ECDSA Sign/Verify
      • DSA support up to 2048-bit key length
Security Features (continued...)
  • Secure Flash
    • Four 4 KBytes of secure pages
    • Optimized for secrets storage
    • Data Scrambling with user-defined key (optional)
  • TrustZone for flexible hardware isolation of memories and peripherals (optional)
    • Up to four regions for the Flash
    • Up to two regions for the SRAM
    • Individual security attribution for each peripheral, I/O, external interrupt line, and Event System Channel
    • Up to three debug access levels
  • TrustRAM
    • Address and Data scrambling with user-defined key
    • Chip-level tamper detection on physical RAM to resist microprobing attacks
    • Rapid Tamper Erase on scrambling key and RAM data
    • Silent access for side channel attack resistance
    • Data remanence prevention
System
  • Integrated Power-on Reset (POR) and programmable Brown-out Reset (BOR)
  • Programmable Low-Voltage Detect Module (LVD)
  • 32-channel event system for Inter-peripheral Core-independent Operation
  • CRC-32 generator
Advanced Analog Features and Touch
  • 12-bit ADC module:
    • 2 Msps with up to 12 external channels and two internal channels
    • Single and differential inputs
    • External reference support
    • Temperature sensor with +-10°C accuracy
  • Two analog Comparators with window compare function
  • 16 x 16 panel Peripheral Touch controller (PTC)
    • Supports large self-capacitor sensor
    • Support external compensation and integration capacitors
Input/Output
  • High-current pins with up to 20 mA source/sink
  • Up to 103 programmable I/O lines
  • 16 external interrupts (EIC)
  • One non-maskable interrupt (NMI)
  • One Configurable Custom Logic (CCL) that supports:
    • Combinatorial logic functions, such as AND, NAND, OR, and NOR
    • Sequential logic functions, such as Flip-Flop and Latches
High-Performance Peripherals
  • Two DMA instances:
    • One 8-channels instance, and one 4-channels instance respectively
    • Up to 16-words internal FIFO per channel
    • 4 different block transfer modes affecting the bus transfer protocol and speed
    • Built-in CRC
    • Assignable channel priority level (up to 4)
    • Software or hardware DMA triggers
    • Linked list Descriptor Control support
    • Optional timestamp
    • Word/half-word/byte transfer supported
    • Event in/out support
  • Up to two Secure Digital Host Controller (SDHC) Interfaces
    • Up to 50 MHz operation
    • 4-bit or 1-bit interface
    • Compatibility with SD and SDHC memory card specification version 3.01
    • Compatibility with SDIO specification version 3.0
    • Compliant with JDEC specification, MMC memory cards V4.51
  • One Ethernet MAC
    • 10/100 Mbps in MII and RMII with dedicated DMA
    • IEEE® 1588 Precision Time Protocol (PTP) support
    • IEEE 1588 Time Stamping Unit (TSU) support
    • IEEE 802.3AZ energy efficiency support
    • Support for 802.1AS and 1588 precision clock synchronization protocol
    • Wake on LAN support
  • One 16-bit External Bus Interface
    • Supports SRAM, NOR,NAND Flash with on the fly scrambling
    • 8-bit or 16-bit data bus
    • Up to 256 MB memory
  • One Full-Speed (12 Mbps) Universal Serial Bus (USB) 2.0 interface
    • Embedded host and device function
    • Eight endpoints
    • On-chip transceiver with integrated serial resistor
    • Support crystal-less operation in device mode
  • One USB2.0-compliant High-Speed controller
    • Eight endpoints with 9 KB of dedicated SRAM
    • Low-speed, full-speed and high-speed support
    • Low-power mode (LPM) support
  • Parallel Capture Controller (PCC)
    • Up to 14-bit parallel capture mode
Power Management
  • Idle mode for fast wake up time
  • Standby mode
  • Hibernate mode up to full RAM retention
  • SleepWalking Peripherals
Timers/Output Compare/Input Capture
  • Four 32-bit Timer/Counters for Control (TCC) with extended functions:
    • With 6 compare/capture channels
    • Double buffered compare/capture channel
    • Dead-time Insertion
  • Four 16-bit Timer/Counters for Control (TCC) with extended functions:
    • With 2 compare/capture channels
    • Double-buffered compare/capture channel
    • Dead-time Insertion
  • 32-bit Real-Time Counter (RTC) with clock/calendar functions
  • Watchdog Timer (WDT) with Window mode
Debugger Development Support
  • In-circuit and in-application programming/debugging with SWD and JTAG
  • Cortex®-M debugger port
  • Supports 8 breakpoints and 4 watch points
  • IEEE 1149-compatible (JTAG) boundary scan
  • Non-intrusive hardware-based instruction trace, Secure Debugging
Software and Tools Support: Develop Prototypes Quickly with A Powerful, Easy-to-Use Ecosystem
  • Get code off to a head start with MPLAB Code Configurator
  • Graphically configure peripherals, software libraries, and supported RTOS with MPLAB Harmony v3
  • Download MPLAB XC Compiler
  • Take advantage of MPLAB X IDE’s support for 32-bit MCUs
  • Select the best debugger for the project: MPLAB ICE, MPLAB ICD, or PICkit™
Communication Interfaces /Digital Peripherals
  • Two CANFD modules
    • Support CAN 2.0 A/B
    • CAN FD ISO 11898-1:2015
  • Up to 8 Serial Communication Interfaces (SERCOM), each configurable to operate as:
    • USART with full-duplex and single wire half-duplex configuration
    • I2C up to 3.4 MHz
    • SPI (up to 48 MHz)
    • ISO7816 T = 0 or T = 1 protocols
    • LIN Host/Client
  • SQI configurable as additional SPI module (up to 80 MHz)
  • Position Decoder (PDEC)
    • Modes: QDEC, HALL, COUNTER
  • One Inter-IC Sound Interface (SPI_IXS)
    • 3-wire SPITM (supports all 4 SPI modes)
    • 4-wire Framed SPI modes
    • Audio Codec Protocols (I2S, Left/Right Justified and PCM/DSP, I8s, Am824
    • 4 x 32-bit, 8 x 16-bit or 16 x 8-bit FIFO
    • 2 modules support 32 MHz SCK
    • Modulation for MEMS Microphone
Clock Management
  • 4 MHz to 48 MHz Crystal Oscillator (XOSC)
    • Clock failure detection with safe clock switch
  • 32.768 kHz ultra-low power Crystal Oscillator (XOSC32K)
    • Clock failure detection with safe clock switch
  • 32.768 kHz ultra-low power internal RC Oscillator (OSCULP32K)
  • 48 MHz digital Phase-Locked Loop (DFLL48M)
  • 1.6 GHz Phase Locked Loop (PLL1G6)
  • Frequency meter
Note: Refer to the Chapter Electrical Characteristics (85°C) for specific package limitations.
Table . Packages
TypeVQFNTQFPTFBGA
Pin Count486464100144144
I/O Pins (up to)30474769103103
Contact/Lead Pitch0.5 mm0.5 mm0.5 mm0.5 mm0.40.8
Dimensions7x7 mm9x9 mm10x10 mm14x14 mm16x16 mm10x10 mm