| CC8SCRIP-18871 | TCA Write API writes to the Period Register instead of the Counter
Register | It is recommended to use RTC as the Timer Timeout Driver Dependency for AVR
8-bit devices. |
|
| CC8SCRIP-18872 | RTC returning Timer Max Amount value instead of register | When using RTC as dependency, use the maximum period available. |
|
| CC8SCRIP-18927 | Timer Overflow Interrupt is needed for Timeout Driver operation | Ensure that the timer you are using supports Overflow Interrupts and that it is
enabled | All supported devices |
| CC8SCRIP-18926 | Slight deviation in counted timer cycles when Timeout driver is used in
stopwatch mode | N/A | All supported devices |