What is the Timeout Driver?
The Timeout Driver aims to provide an abstraction interface to Timer-type peripherals such as the Timer0/1/2 peripherals and their derivatives; the Signal Measurement Timer (SMT); and the Hardware Limit Timer (HLT). On top of this hardware abstraction, the application side interface allows users to create applications that need a timeout event after a specified time. The driver can register multiple timers with different callbacks that trigger different events upon their corresponding timer expiration. There are also options to run timers just once or repeatedly to provide users the flexibility of using the timer peripherals as one-off countdown timers or periodic timers.