3.2.2 SPI

Some clarifications have been made to the Timing Specifications in Host Mode and Timing Specifications in Client Mode tables. Note that some rows have been deleted.

Table 39-20. SPI - Timing Specifications in Host Mode

Symbol Description Min. Typ.✝ Max. Unit Condition
fSCK * SCK clock frequency fCLK_PER/2 MHz
TSCK * SCK period 2 × TCLK_PER ns
tSCKW SCK high/low width 0.5 × TSCK ns
tMIS MISO setup to SCK TCLK_PER ns
tMIH MISO hold after SCK 0 ns
tMOS MOSI setup to SCK 0.5 × TSCK ns
tMOH MOSI hold after SCK 0.5 × TSCK ns

Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Table 39-21. SPI - Timing Specifications in Client Mode

Symbol Description Min. Typ.✝ Max. Unit Condition
fSSCK * Client SCK clock frequency fCLK_PER/6 MHz
TSSCK * Client SCK period 6 × TCLK_PER ns
tSSCKW * SCK high/low width 3 × TCLK_PER ns
tSIS * MOSI setup to SCK 0 ns
tSIH * MOSI hold after SCK 3 × TCLK_PER ns
tSSS * SS setup to SCK TCLK_PER ns
tSSH * SS hold after SCK TCLK_PER ns
tSOS MISO valid after SCK tSR ns fSSCK ≥ fCLK_PER/6

fSSCK < fCLK_PER/6

tSOSS MISO setup after SS low tSR ns
tSOSH MISO hold after SS low tSR ns

Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.