3.1.3 Ports—Network Status
The Ports—Network Status table (see the following image) on the web interface provides important network information from the switch and the end device.
The list of parameters is as follows:
- #: Unit logical port
numbers 1–8. However, while using the CLI, the ports are as below:
- interface GigabitEthernet 1/1 – interface GigabitEthernet 1/8
- Type: All ports are 1GB link speed copper ports.
- Status: Link port status:
- ---: Port is enabled. The link is down.
- Up: Port is enabled. The link is up.
- Disabled: Port is disabled
- Speed: Port link speed—10
Mbps, 100 Mbps, 1 Gbps, and 2.5 Gbps.Note: The SFP ports use default 1 Gigabit connection speed. For other SFP link speeds, such as 2.5 GB or 100 Mb, manual configuration is required.
- Aggregation Ports: Report aggregated port numbers when port aggregation is in use. For example, P3 and P4 means that ports #3 and #4 are used as one logical aggregated port, doubling logical aggregated speed to 2 Gigabit.
- Transmit: Average transmits data rate in kbps/Mbps
- Receive: Average receive data rate in kbps/Mbps
- System Name: Remote network device system name as advertised over Link Layer Discovery Protocol (LLDP)/Cisco Discovery Protocol (CDP) (when enabled)
- System Description: Remote network device system description as advertised over LLDP/CDP (when enabled)
- IP Address: Remote network device IP address as advertised over LLDP/CDP (when enabled)