3.1.1 Hostname
User Hostname is reported on the top left, enabling easy differentiation between multiple similar units. The hostname is easily configured through the web interface Configuration > System > Information or using the CLI command hostname. See the following figure.