Add-On Up to
Six 16-Bit UUID GATT Services (Public Service), Four
128-Bit UUID GATT Services (Private Service) and
Each Service Includes Up to Eight Characteristic
Attributes
Supports
Bluetooth Low Energy Advertiser, Observer, Central
and Peripheral Roles
Supports
Bluetooth Low Energy GATT Client and Server
Roles
Supports Up
to Six Concurrent Bluetooth Low Energy Connections
Multi-Link
and Multi-Role
Remote
Command Mode in Multi-Link Connection
Secured
Connection
DTM Test
Mode
Supports PTA
Control
DS50003467C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.