Scope
This document highlights the main modifications introduced with version 3.5 of the Microchip SAM-BA tools.
It helps the user already using SAM-BA tools version prior to 3.5 to adapt the existing scripts or tools.
These changes in SAM-BA tools were driven by the introduction of two new ROM code versions on SAMA5D2 and SAMA5D3, and the will to ease programming of the devices.
For full documentation including extensive command description, refer to the documentation provided with Secure SAM-BA Cipher and the SAM-BA tools.