1 Verifying Software Downloads Using MD5 and SHA256 Checksum
(Ask a Question)To verify software downloads using MD5 and SHA256 checksum, use the appropriate procedure for your operating system:
- For Windows® operating
systems, type the following at the command prompt:
certutil -hashfile [FILENAME] [HASH] - For Linux® operating
systems, enter the following command on terminal:
md5sum <path_to_installer>orsha256sum <path_to_installer>