2.1 Core Enhancements and Upgrades
(Ask a Question)The following table lists core enhancements and upgrades in Libero SoC v2025.1. For more information about updating a core version, see section Updating a Core Version.
| Core | 2025.1 Version | Status | Comments |
|---|---|---|---|
| CORESMARTBERT | 2.11.100 | Production | Core update to use the latest XCVR core version. |
| PF_DDR3 | 2.4.131 | Production | Core update for ZQCS command, Reinitialization, ODT Removal, CK/CA additive offset value correction and cleaning up simulation warnings. See section PolarFire, PolarFire SoC, RT PolarFire, and RT PolarFire SoC. |
| PF_DDR4 | 2.5.120 | Production |
Core update for ZQCS command, Reinitialization, ODT Removal, CK/CA additive offset value correction and cleaning up simulation warnings. See section PolarFire, PolarFire SoC, RT PolarFire, and RT PolarFire SoC. |
| PF_INIT_MONITOR | 2.0.308 | Production | New FC1509 package added for RTPF500ZT/ZTS/ZTL/ZTLS RT PolarFire devices and for RTPFS460ZT/ZTS/ZTL/ZTLS RT PolarFire SoC devices. |
| PF_IO | 2.0.105 | Production | Core update for the clock edge selection for the RX/TX/OE register. |
| PF_IOD_TX_CCC | 1.0.131 | Production | Core update to produce TX_CLK_G output in 3.5 clock ratio. |
| PF_LPDDR3 | 2.3.125 | Production |
Core update for ZQCS command, Reinitialization, ODT Removal, CK/CA additive offset value correction and cleaning up simulation warnings. See section PolarFire, PolarFire SoC, RT PolarFire, and RT PolarFire SoC. |
| PF_XCVR_ERM | 3.1.206 | Production | Core updates for XCVR SDI presets - SD, HD and 3G. |
| PFSOC_INIT_MONITOR | 1.0.309 | Production | VDDI and calibration status enabled in PFSOC_INIT_MONITOR IP. |
| RTG4FCCCECALIB | 2.2.100 | Production | Allowed High-VCO frequency selected by the RTG4FCCCECALIB core is limited to the reduced range of 1.25x to 1.5x of the actual-VCO frequency. See section RTG4. |
| RTG4FDDRC | Production | Fix for DDR x16/x8 w/ ECC issue, FDDR FPLL calibration sequence update. See section RTG4. | |
| RTG4FDDRC_INIT | 2.0.200 | Production | Fix for DDR x16/x8 w/ ECC issue, FDDR FPLL calibration sequence update. See section RTG4. |
| RTG4 PCIE_SERDES_IF | 2.0.200 | Production | Updated the enhanced PLL calibration to reduce the High-VCO frequency limit and to reduce the high-VCO dwell time from 150 us to 100 us in the RTG4 SerDes PCIe/XAUI SPLL calibration sequence. See section RTG4. |
| RTG4 PCIE_SERDES_IF_INIT | 2.0.200 | Production | Same as above. |
| RTG4 NPSS_SERDES_IF | 2.0.200 | Production | Same as above. |
| RTG4 NPSS_SERDES_IF_INIT | 2.0.200 | Production | Same as above. |