Supported Operating Systems
(Ask a Question)Libero SoC Design Suite supports the following 64-bit operating systems:
- Microsoft® Windows 10.0 and Windows 11.0
- Red Hat® Enterprise Linux (RHEL) 8.0-8.10, AlmaLinux® 8.3-8.10
- Ubuntu® 20.04.6 LTS
Attention:
- Libero SoC v2025.1 is the last release to support Windows 10.
- Siemens ModelSim Pro does not directly support the Ubuntu platform. However, users can successfully install and run ModelSim Pro and QuestaSim Pro ME on Ubuntu by installing the necessary libraries. Libero provides the script check_linux_req.sh to install required system packages for Ubuntu.
- Libero SoC design suite has been tested on x86 and x64 processor-based machines only.