1.1.5 Clear Command May Not Work Properly in Asynchronous Mode

When operating in Asynchronous mode (CSYNC = 0), setting the Clear Command bit (CLR= 1) may not clear the Timer Counter register value.

Work Around

Use the Universal Timer module in Synchronous mode (CSYNC = 1) when the Clear Command bit (CLR) is being used.

Affected Silicon Revisions

B3B4B5C0
XXXX